COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

130X160X12-R2LS32-S N/A R2LS32
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
130X160X13-R2LS32-S N/A R2LS32
N/A 130 mm5.118 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
130X160X14-R2LS32-S N/A R2LS32
N/A 130 mm5.118 in N/A 14 mm0.551 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
130X160X15-R2LS32-S N/A R2LS32
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
130X170X12-R2LS32-S N/A R2LS32
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Icon (for items table)
130X160X12-RLS35-S N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
130X160X13-RLS35-S N/A RLS35
N/A 130 mm5.118 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
130X160X15-RLS35-S N/A RLS35
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
130X170X12-RLS35-S N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Icon (for items table)
130X170X15-RLS35-S N/A RLS35
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Icon (for items table)
130X160X12-RLS35-V N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Viton N/A CAD Icon (for items table)
130X170X12-RLS35-V N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Viton N/A CAD Icon (for items table)
135X160X13-R2LS32-S N/A R2LS32
N/A 135 mm5.315 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
135X165X14-R2LS32-S N/A R2LS32
N/A 135 mm5.315 in N/A 14 mm0.551 in N/A 165 mm6.496 in N/A Nitrile N/A CAD Icon (for items table)
135X170X12-R2LS32-S N/A R2LS32
N/A 135 mm5.315 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Icon (for items table)
135X160X12-RLS35-S N/A RLS35
N/A 135 mm5.315 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
135X160X13-RLS35-S N/A RLS35
N/A 135 mm5.315 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
135X160X15-RLS35-S N/A RLS35
N/A 135 mm5.315 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
135X170X12-RLS35-S N/A RLS35
N/A 135 mm5.315 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Icon (for items table)
140X180X12-R2LS32-S N/A R2LS32
N/A 140 mm5.512 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Icon (for items table)
140X160X12-R2LS32-S N/A R2LS32
N/A 140 mm5.512 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
140X170X12-R2LS32-S N/A R2LS32
N/A 140 mm5.512 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Icon (for items table)
140X170X15-R2LS32-S N/A R2LS32
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Icon (for items table)
140X170X15-R2LS32-V N/A R2LS32
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Viton N/A CAD Icon (for items table)
140X160X13-RLS35-S N/A RLS35
N/A 140 mm5.512 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »