Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 140X170X13-RLS35-S |
N/A
RLS35 |
N/A 140 mm5.512 in | N/A 13 mm0.512 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 140X170X15-RLS35-S |
N/A
RLS35 |
N/A 140 mm5.512 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 140X170X15-RLS35-V |
N/A
RLS35 |
N/A 140 mm5.512 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Viton |
N/A
|
| 144X160X12-R2LS32-S |
N/A
R2LS32 |
N/A 144 mm5.669 in | N/A 12 mm0.472 in | N/A 160 mm6.299 in | N/A Nitrile |
N/A
|
| 145X170X12-R2LS32-S |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 145X175X14-R2LS32-S |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 14 mm0.551 in | N/A 175 mm6.89 in | N/A Nitrile |
N/A
|
| 145X175X15-R2LS32-V |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 175 mm6.89 in | N/A Viton |
N/A
|
| 145X190X16-R2LS32-S |
N/A
R2LS32 |
N/A 145 mm5.709 in | N/A 16 mm0.63 in | N/A 190 mm7.48 in | N/A Nitrile |
N/A
|
| 145X170X15-RLS35-S |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 145X175X15-RLS35-S |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 175 mm6.89 in | N/A Nitrile |
N/A
|
| 145X180X12-RLS35-S |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 12 mm0.472 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 145X175X15-RLS35-V |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 15 mm0.591 in | N/A 175 mm6.89 in | N/A Viton |
N/A
|
| 145X180X12-RLS35-V |
N/A
RLS35 |
N/A 145 mm5.709 in | N/A 12 mm0.472 in | N/A 180 mm7.087 in | N/A Viton |
N/A
|
| 148X170X15-RLS35-S |
N/A
RLS35 |
N/A 148 mm5.827 in | N/A 15 mm0.591 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 150X170X12-R2LS32-S |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 12 mm0.472 in | N/A 170 mm6.693 in | N/A Nitrile |
N/A
|
| 150X180X13-R2LS32-S |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 13 mm0.512 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X14-R2LS32-S |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 14 mm0.551 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X15-R2LS32-V |
N/A
R2LS32 |
N/A 150 mm5.906 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Viton |
N/A
|
| 150X180X12-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 12 mm0.472 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X13-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 13 mm0.512 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X14-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 14 mm0.551 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X15-RLS35-S |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 150X180X15-RLS35-V |
N/A
RLS35 |
N/A 150 mm5.906 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Viton |
N/A
|
| 155X180X15-R2LS32-S |
N/A
R2LS32 |
N/A 155 mm6.102 in | N/A 15 mm0.591 in | N/A 180 mm7.087 in | N/A Nitrile |
N/A
|
| 155X190X15-RLS35-S |
N/A
RLS35 |
N/A 155 mm6.102 in | N/A 15 mm0.591 in | N/A 190 mm7.48 in | N/A Nitrile |
N/A
|