Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 160X190X15-R2LS32-S |
N/A
R2LS32 |
N/A 160 mm6.299 in | N/A 15 mm0.591 in | N/A 190 mm7.48 in | N/A Nitrile |
N/A
|
| 160X190X15-R2LS32-V |
N/A
R2LS32 |
N/A 160 mm6.299 in | N/A 15 mm0.591 in | N/A 190 mm7.48 in | N/A Viton |
N/A
|
| 160X200X15-R2LS32-S |
N/A
R2LS32 |
N/A 160 mm6.299 in | N/A 15 mm0.591 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 160X185X10-RLS35-S |
N/A
RLS35 |
N/A 160 mm6.299 in | N/A 10 mm0.394 in | N/A 185 mm7.283 in | N/A Nitrile |
N/A
|
| 160X190X15-RLS35-S |
N/A
RLS35 |
N/A 160 mm6.299 in | N/A 15 mm0.591 in | N/A 190 mm7.48 in | N/A Nitrile |
N/A
|
| 160X190X15-RLS35-V |
N/A
RLS35 |
N/A 160 mm6.299 in | N/A 15 mm0.591 in | N/A 190 mm7.48 in | N/A Viton |
N/A
|
| 165X190X13-RLS35-S |
N/A
RLS35 |
N/A 165 mm6.496 in | N/A 13 mm0.512 in | N/A 190 mm7.48 in | N/A Nitrile |
N/A
|
| 170X200X15-R2LS32-S |
N/A
R2LS32 |
N/A 170 mm6.693 in | N/A 15 mm0.591 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 170X200X16-R2LS32-S |
N/A
R2LS32 |
N/A 170 mm6.693 in | N/A 16 mm0.63 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 170X200X16-R2LS32-V |
N/A
R2LS32 |
N/A 170 mm6.693 in | N/A 16 mm0.63 in | N/A 200 mm7.874 in | N/A Viton |
N/A
|
| 170X210X15-R2LS32-S |
N/A
R2LS32 |
N/A 170 mm6.693 in | N/A 15 mm0.591 in | N/A 210 mm8.268 in | N/A Nitrile |
N/A
|
| 170X200X12-RLS35-S |
N/A
RLS35 |
N/A 170 mm6.693 in | N/A 12 mm0.472 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 170X200X15-RLS35-S |
N/A
RLS35 |
N/A 170 mm6.693 in | N/A 15 mm0.591 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 170X200X16-RLS35-S |
N/A
RLS35 |
N/A 170 mm6.693 in | N/A 16 mm0.63 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 170X200X15-RLS35-V |
N/A
RLS35 |
N/A 170 mm6.693 in | N/A 15 mm0.591 in | N/A 200 mm7.874 in | N/A Viton |
N/A
|
| 175X200X15-R2LS32-S |
N/A
R2LS32 |
N/A 175 mm6.89 in | N/A 15 mm0.591 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 175X200X15-RLS35-S |
N/A
RLS35 |
N/A 175 mm6.89 in | N/A 15 mm0.591 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 180X210X15-R2LS32-S |
N/A
R2LS32 |
N/A 180 mm7.087 in | N/A 15 mm0.591 in | N/A 210 mm8.268 in | N/A Nitrile |
N/A
|
| 180X215X16-R2LS32-S |
N/A
R2LS32 |
N/A 180 mm7.087 in | N/A 16 mm0.63 in | N/A 215 mm8.465 in | N/A Nitrile |
N/A
|
| 180X215X16-R2LS32-V |
N/A
R2LS32 |
N/A 180 mm7.087 in | N/A 16 mm0.63 in | N/A 215 mm8.465 in | N/A Viton |
N/A
|
| 180X200X15-RLS35-S |
N/A
RLS35 |
N/A 180 mm7.087 in | N/A 15 mm0.591 in | N/A 200 mm7.874 in | N/A Nitrile |
N/A
|
| 180X210X15-RLS35-S |
N/A
RLS35 |
N/A 180 mm7.087 in | N/A 15 mm0.591 in | N/A 210 mm8.268 in | N/A Nitrile |
N/A
|
| 185X210X13-RLS35-S |
N/A
RLS35 |
N/A 185 mm7.283 in | N/A 13 mm0.512 in | N/A 210 mm8.268 in | N/A Nitrile |
N/A
|
| 190X220X15-R2LS32-S |
N/A
R2LS32 |
N/A 190 mm7.48 in | N/A 15 mm0.591 in | N/A 220 mm8.661 in | N/A Nitrile |
N/A
|
| 190X220X15-R2LS32-V |
N/A
R2LS32 |
N/A 190 mm7.48 in | N/A 15 mm0.591 in | N/A 220 mm8.661 in | N/A Viton |
N/A
|