COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

160X190X15-R2LS32-S N/A R2LS32
N/A 6.299 in N/A 0.591 in N/A 7.48 in N/A Nitrile N/A CAD Icon (for items table)
160X190X15-R2LS32-V N/A R2LS32
N/A 6.299 in N/A 0.591 in N/A 7.48 in N/A Viton N/A CAD Icon (for items table)
160X200X15-R2LS32-S N/A R2LS32
N/A 6.299 in N/A 0.591 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
160X185X10-RLS35-S N/A RLS35
N/A 6.299 in N/A 0.394 in N/A 7.283 in N/A Nitrile N/A CAD Icon (for items table)
160X190X15-RLS35-S N/A RLS35
N/A 6.299 in N/A 0.591 in N/A 7.48 in N/A Nitrile N/A CAD Icon (for items table)
160X190X15-RLS35-V N/A RLS35
N/A 6.299 in N/A 0.591 in N/A 7.48 in N/A Viton N/A CAD Icon (for items table)
165X190X13-RLS35-S N/A RLS35
N/A 6.496 in N/A 0.512 in N/A 7.48 in N/A Nitrile N/A CAD Icon (for items table)
170X200X15-R2LS32-S N/A R2LS32
N/A 6.693 in N/A 0.591 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
170X200X16-R2LS32-S N/A R2LS32
N/A 6.693 in N/A 0.63 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
170X200X16-R2LS32-V N/A R2LS32
N/A 6.693 in N/A 0.63 in N/A 7.874 in N/A Viton N/A CAD Icon (for items table)
170X210X15-R2LS32-S N/A R2LS32
N/A 6.693 in N/A 0.591 in N/A 8.268 in N/A Nitrile N/A CAD Icon (for items table)
170X200X12-RLS35-S N/A RLS35
N/A 6.693 in N/A 0.472 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
170X200X15-RLS35-S N/A RLS35
N/A 6.693 in N/A 0.591 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
170X200X16-RLS35-S N/A RLS35
N/A 6.693 in N/A 0.63 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
170X200X15-RLS35-V N/A RLS35
N/A 6.693 in N/A 0.591 in N/A 7.874 in N/A Viton N/A CAD Icon (for items table)
175X200X15-R2LS32-S N/A R2LS32
N/A 6.89 in N/A 0.591 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
175X200X15-RLS35-S N/A RLS35
N/A 6.89 in N/A 0.591 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
180X210X15-R2LS32-S N/A R2LS32
N/A 7.087 in N/A 0.591 in N/A 8.268 in N/A Nitrile N/A CAD Icon (for items table)
180X215X16-R2LS32-S N/A R2LS32
N/A 7.087 in N/A 0.63 in N/A 8.465 in N/A Nitrile N/A CAD Icon (for items table)
180X215X16-R2LS32-V N/A R2LS32
N/A 7.087 in N/A 0.63 in N/A 8.465 in N/A Viton N/A CAD Icon (for items table)
180X200X15-RLS35-S N/A RLS35
N/A 7.087 in N/A 0.591 in N/A 7.874 in N/A Nitrile N/A CAD Icon (for items table)
180X210X15-RLS35-S N/A RLS35
N/A 7.087 in N/A 0.591 in N/A 8.268 in N/A Nitrile N/A CAD Icon (for items table)
185X210X13-RLS35-S N/A RLS35
N/A 7.283 in N/A 0.512 in N/A 8.268 in N/A Nitrile N/A CAD Icon (for items table)
190X220X15-R2LS32-S N/A R2LS32
N/A 7.48 in N/A 0.591 in N/A 8.661 in N/A Nitrile N/A CAD Icon (for items table)
190X220X15-R2LS32-V N/A R2LS32
N/A 7.48 in N/A 0.591 in N/A 8.661 in N/A Viton N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »