COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

14X28X6-R2LS32-S N/A R2LS32
N/A 0.551 in N/A 0.236 in N/A 1.102 in N/A Nitrile N/A CAD Icon (for items table)
14X28X7-R2LS32-S N/A R2LS32
N/A 0.551 in N/A 0.276 in N/A 1.102 in N/A Nitrile N/A CAD Icon (for items table)
14X30X7-R2LS32-S N/A R2LS32
N/A 0.551 in N/A 0.276 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
14X30X7-R2LS32-V N/A R2LS32
N/A 0.551 in N/A 0.276 in N/A 1.181 in N/A Viton N/A CAD Icon (for items table)
14X35X7-R2LS32-S N/A R2LS32
N/A 0.551 in N/A 0.276 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
15X24X5-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.197 in N/A 0.945 in N/A Nitrile N/A CAD Icon (for items table)
15X28X7-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 1.102 in N/A Nitrile N/A CAD Icon (for items table)
15X30X7-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
15X30X10-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.394 in N/A 1.181 in N/A Nitrile N/A CAD Icon (for items table)
15X32X7-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 1.26 in N/A Nitrile N/A CAD Icon (for items table)
15X35X7-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
15X40X10-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.394 in N/A 1.575 in N/A Nitrile N/A CAD Icon (for items table)
15X24X7-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 0.945 in N/A Nitrile N/A CAD Icon (for items table)
15X26X6-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.236 in N/A 1.024 in N/A Nitrile N/A CAD Icon (for items table)
15X26X7-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 1.024 in N/A Nitrile N/A CAD Icon (for items table)
15X35X10-RLS35-S N/A RLS35
N/A 0.591 in N/A 0.394 in N/A 1.378 in N/A Nitrile N/A CAD Icon (for items table)
15X25X5-RLS35-V N/A RLS35
N/A 0.591 in N/A 0.197 in N/A 0.984 in N/A Viton N/A CAD Icon (for items table)
15X32X7-RLS35-V N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 1.26 in N/A Viton N/A CAD Icon (for items table)
15X35X7-RLS35-V N/A RLS35
N/A 0.591 in N/A 0.276 in N/A 1.378 in N/A Viton N/A CAD Icon (for items table)
15X21X3-R2LS32-S N/A R2LS32
N/A 0.591 in N/A 0.118 in N/A 0.827 in N/A Nitrile N/A CAD Icon (for items table)
15X24X5-R2LS32-S N/A R2LS32
N/A 0.591 in N/A 0.197 in N/A 0.945 in N/A Nitrile N/A CAD Icon (for items table)
15X24X7-R2LS32-S N/A R2LS32
N/A 0.591 in N/A 0.276 in N/A 0.945 in N/A Nitrile N/A CAD Icon (for items table)
15X25X5-R2LS32-S N/A R2LS32
N/A 0.591 in N/A 0.197 in N/A 0.984 in N/A Nitrile N/A CAD Icon (for items table)
15X25X6-R2LS32-S N/A R2LS32
N/A 0.591 in N/A 0.236 in N/A 0.984 in N/A Nitrile N/A CAD Icon (for items table)
15X25X7-R2LS32-S N/A R2LS32
N/A 0.591 in N/A 0.276 in N/A 0.984 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »