COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 61 

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

240X280X16-R2LS32-S N/A R2LS32
N/A 9.449 in N/A 0.63 in N/A 11.024 in N/A Nitrile N/A CAD Icon (for items table)
240X270X15-RLS35-S N/A RLS35
N/A 9.449 in N/A 0.591 in N/A 10.63 in N/A Nitrile N/A CAD Icon (for items table)
240X275X16-RLS35-S N/A RLS35
N/A 9.449 in N/A 0.63 in N/A 10.827 in N/A Nitrile N/A CAD Icon (for items table)
250X285X15-R2LS32-V N/A R2LS32
N/A 9.843 in N/A 0.591 in N/A 11.22 in N/A Viton N/A CAD Icon (for items table)
250X280X15-RLS35-S N/A RLS35
N/A 9.843 in N/A 0.591 in N/A 11.024 in N/A Nitrile N/A CAD Icon (for items table)
250X285X15-RLS35-V N/A RLS35
N/A 9.843 in N/A 0.591 in N/A 11.22 in N/A Viton N/A CAD Icon (for items table)
260X290X16-R2LS32-S N/A R2LS32
N/A 10.236 in N/A 0.63 in N/A 11.417 in N/A Nitrile N/A CAD Icon (for items table)
280X310X16-RLS35-S N/A RLS35
N/A 11.024 in N/A 0.63 in N/A 12.205 in N/A Nitrile N/A CAD Icon (for items table)
300X340X16-R2LS32-S N/A R2LS32
N/A 11.811 in N/A 0.63 in N/A 13.386 in N/A Nitrile N/A CAD Icon (for items table)
300X340X16-RLS35-S N/A RLS35
N/A 11.811 in N/A 0.63 in N/A 13.386 in N/A Nitrile N/A CAD Icon (for items table)
300X340X18-RLS35-S N/A RLS35
N/A 11.811 in N/A 0.709 in N/A 13.386 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 61