COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

16X26X6-R2LS32-S N/A R2LS32
N/A 16 mm0.63 in N/A 6 mm0.236 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
16X26X7-R2LS32-S N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
16X28X7-R2LS32-S N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD Icon (for items table)
16X28X7-R2LS32-V N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A CAD Icon (for items table)
16X30X7-R2LS32-S N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
16X32X7-R2LS32-S N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD Icon (for items table)
16X35X7-R2LS32-S N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD Icon (for items table)
16X38X7-R2LS32-S N/A R2LS32
N/A 16 mm0.63 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A CAD Icon (for items table)
17X35X7-R2LS32-V N/A R2LS32
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Viton N/A CAD Icon (for items table)
17X25X4-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 4 mm0.157 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
17X29X5-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 5 mm0.197 in N/A 29 mm1.142 in N/A Nitrile N/A CAD Icon (for items table)
17X30X6-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 6 mm0.236 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
17X30X7-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
17X35X8-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 8 mm0.315 in N/A 35 mm1.378 in N/A Nitrile N/A CAD Icon (for items table)
17X40X7-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Icon (for items table)
17X47X10-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Icon (for items table)
17X28X7-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Nitrile N/A CAD Icon (for items table)
17X30X8-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 8 mm0.315 in N/A 30 mm1.181 in N/A Nitrile N/A CAD Icon (for items table)
17X32X7-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 32 mm1.26 in N/A Nitrile N/A CAD Icon (for items table)
17X35X7-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 35 mm1.378 in N/A Nitrile N/A CAD Icon (for items table)
17X40X10-RLS35-S N/A RLS35
N/A 17 mm0.669 in N/A 10 mm0.394 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Icon (for items table)
17X28X7-RLS35-V N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 28 mm1.102 in N/A Viton N/A CAD Icon (for items table)
17X30X7-RLS35-V N/A RLS35
N/A 17 mm0.669 in N/A 7 mm0.276 in N/A 30 mm1.181 in N/A Viton N/A CAD Icon (for items table)
17X23X3-R2LS32-S N/A R2LS32
N/A 17 mm0.669 in N/A 3 mm0.118 in N/A 23 mm0.906 in N/A Nitrile N/A CAD Icon (for items table)
17X25X3-R2LS32-S N/A R2LS32
N/A 17 mm0.669 in N/A 3 mm0.118 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »