Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

5X16X6-RLS35-S N/A RLS35
N/A 5 mm0.197 in N/A 6 mm0.236 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
5X18X7-R2LS32-S N/A R2LS32
N/A 5 mm0.197 in N/A 7 mm0.276 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
6X16X6-RLS35-S N/A RLS35
N/A 6 mm0.236 in N/A 6 mm0.236 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X16X5-RLS35-S N/A RLS35
N/A 6 mm0.236 in N/A 5 mm0.197 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-RLS35-S N/A RLS35
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X22X7-RLS35-S N/A RLS35
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-RLS35-V N/A RLS35
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Icon (for items table)
6X15X5-R2LS32-S N/A R2LS32
N/A 6 mm0.236 in N/A 5 mm0.197 in N/A 15 mm0.591 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-R2LS32-S N/A R2LS32
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-R2LS32-V N/A R2LS32
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Icon (for items table)
6X22X7-R2LS32-S N/A R2LS32
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
7X22X7-RLS35-S N/A RLS35
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
7X16X7-R2LS32-S N/A R2LS32
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
7X16X7-R2LS32-V N/A R2LS32
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Icon (for items table)
7X22X7-R2LS32-S N/A R2LS32
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
8X12X3-RLS35-S N/A RLS35
N/A 8 mm0.315 in N/A 3 mm0.118 in N/A 12 mm0.472 in N/A Nitrile N/A CAD Icon (for items table)
8X16X7-RLS35-S N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
8X18X5-RLS35-S N/A RLS35
N/A 8 mm0.315 in N/A 5 mm0.197 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
8X22X7-RLS35-S N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
8X24X7-RLS35-S N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
8X16X7-RLS35-V N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Icon (for items table)
8X22X7-RLS35-V N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Icon (for items table)
8X12X3-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 3 mm0.118 in N/A 12 mm0.472 in N/A Nitrile N/A CAD Icon (for items table)
8X16X6-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 6 mm0.236 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
8X16X7-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Icon (for items table)
8X17X5-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 5 mm0.197 in N/A 17 mm0.669 in N/A Nitrile N/A CAD Icon (for items table)
8X18X5-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 5 mm0.197 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
8X18X7-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
8X22X7-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
8X22X7-R2LS32-V N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Icon (for items table)
8X24X7-R2LS32-S N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
9X24X7-RLS35-S N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
9X26X7-RLS35-S N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
9X22X7-RLS35-S N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
9X22X7-RLS35-V N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Icon (for items table)
9X17X5-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 5 mm0.197 in N/A 17 mm0.669 in N/A Nitrile N/A CAD Icon (for items table)
9X18X7-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Icon (for items table)
9X21X5-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 5 mm0.197 in N/A 21 mm0.827 in N/A Nitrile N/A CAD Icon (for items table)
9X22X7-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
9X22X7-R2LS32-V N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Icon (for items table)
9X24X7-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
9X25X8-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 8 mm0.315 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Icon (for items table)
9X26X7-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
9X28X8-R2LS32-S N/A R2LS32
N/A 9 mm0.354 in N/A 8 mm0.315 in N/A 28 mm1.102 in N/A Nitrile N/A CAD Icon (for items table)
10X19X7-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 19 mm0.748 in N/A Nitrile N/A CAD Icon (for items table)
10X24X7-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Icon (for items table)
10X20X6-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 6 mm0.236 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Icon (for items table)
10X20X7-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Icon (for items table)
10X22X7-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Icon (for items table)
10X26X7-RLS35-S N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »