COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

5X16X6-RLS35-S N/A RLS35
N/A 0.197 in N/A 0.236 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
5X18X7-R2LS32-S N/A R2LS32
N/A 0.197 in N/A 0.276 in N/A 0.709 in N/A Nitrile N/A CAD Icon (for items table)
6X16X6-RLS35-S N/A RLS35
N/A 0.236 in N/A 0.236 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X16X5-RLS35-S N/A RLS35
N/A 0.236 in N/A 0.197 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-RLS35-S N/A RLS35
N/A 0.236 in N/A 0.276 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X22X7-RLS35-S N/A RLS35
N/A 0.236 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-RLS35-V N/A RLS35
N/A 0.236 in N/A 0.276 in N/A 0.63 in N/A Viton N/A CAD Icon (for items table)
6X15X5-R2LS32-S N/A R2LS32
N/A 0.236 in N/A 0.197 in N/A 0.591 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-R2LS32-S N/A R2LS32
N/A 0.236 in N/A 0.276 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
6X16X7-R2LS32-V N/A R2LS32
N/A 0.236 in N/A 0.276 in N/A 0.63 in N/A Viton N/A CAD Icon (for items table)
6X22X7-R2LS32-S N/A R2LS32
N/A 0.236 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
7X22X7-RLS35-S N/A RLS35
N/A 0.276 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
7X16X7-R2LS32-S N/A R2LS32
N/A 0.276 in N/A 0.276 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
7X16X7-R2LS32-V N/A R2LS32
N/A 0.276 in N/A 0.276 in N/A 0.63 in N/A Viton N/A CAD Icon (for items table)
7X22X7-R2LS32-S N/A R2LS32
N/A 0.276 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
8X12X3-RLS35-S N/A RLS35
N/A 0.315 in N/A 0.118 in N/A 0.472 in N/A Nitrile N/A CAD Icon (for items table)
8X16X7-RLS35-S N/A RLS35
N/A 0.315 in N/A 0.276 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
8X18X5-RLS35-S N/A RLS35
N/A 0.315 in N/A 0.197 in N/A 0.709 in N/A Nitrile N/A CAD Icon (for items table)
8X22X7-RLS35-S N/A RLS35
N/A 0.315 in N/A 0.276 in N/A 0.866 in N/A Nitrile N/A CAD Icon (for items table)
8X24X7-RLS35-S N/A RLS35
N/A 0.315 in N/A 0.276 in N/A 0.945 in N/A Nitrile N/A CAD Icon (for items table)
8X16X7-RLS35-V N/A RLS35
N/A 0.315 in N/A 0.276 in N/A 0.63 in N/A Viton N/A CAD Icon (for items table)
8X22X7-RLS35-V N/A RLS35
N/A 0.315 in N/A 0.276 in N/A 0.866 in N/A Viton N/A CAD Icon (for items table)
8X12X3-R2LS32-S N/A R2LS32
N/A 0.315 in N/A 0.118 in N/A 0.472 in N/A Nitrile N/A CAD Icon (for items table)
8X16X6-R2LS32-S N/A R2LS32
N/A 0.315 in N/A 0.236 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
8X16X7-R2LS32-S N/A R2LS32
N/A 0.315 in N/A 0.276 in N/A 0.63 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »