Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99262 | N/A 2.631 in66.827 mm | N/A 2.625 in66.675 mm | N/A 0.938 in23.825 mm | N/A 3.047 in77.394 mm | N/A Stainless steel |
N/A ![]() |
99264 | N/A 2.627 in66.726 mm | N/A 2.621 in66.573 mm | N/A 0.906 in23.012 mm | N/A 3.047 in77.394 mm | N/A Stainless steel |
N/A ![]() |
99266 | N/A 2.677 in67.996 mm | N/A 2.67 in67.818 mm | N/A 0.875 in22.225 mm | N/A 3.125 in79.375 mm | N/A Stainless steel |
N/A ![]() |
99267 | N/A 2.753 in69.926 mm | N/A 2.747 in69.774 mm | N/A 1.625 in41.275 mm | N/A 3.075 in78.105 mm | N/A Stainless steel |
N/A ![]() |
99269 | N/A 2.756 in70.002 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 3.125 in79.375 mm | N/A Stainless steel |
N/A ![]() |
99537 | N/A 5.379 in136.627 mm | N/A 5.371 in136.423 mm | N/A 1 in25.4 mm | N/A 5.875 in149.225 mm | N/A Stainless steel |
N/A ![]() |
99549 | N/A 5.506 in139.852 mm | N/A 5.498 in139.649 mm | N/A 1 in25.4 mm | N/A 5.938 in150.825 mm | N/A Stainless steel |
N/A ![]() |
99550 | N/A 5.506 in139.852 mm | N/A 5.498 in139.649 mm | N/A 0.705 in17.907 mm | N/A 5.938 in150.825 mm | N/A Stainless steel |
N/A ![]() |
99552 | N/A 5.516 in140.106 mm | N/A 5.508 in139.903 mm | N/A 1 in25.4 mm | N/A 5.945 in151.003 mm | N/A Stainless steel |
N/A ![]() |
99560 | N/A 5.629 in142.977 mm | N/A 5.621 in142.773 mm | N/A 1 in25.4 mm | N/A 6.188 in157.175 mm | N/A Stainless steel |
N/A ![]() |
99562 | N/A 5.734 in145.644 mm | N/A 5.726 in145.44 mm | N/A 0.75 in19.05 mm | N/A 6.1 in154.94 mm | N/A Stainless steel |
N/A ![]() |
99571 | N/A 5.709 in145.009 mm | N/A 5.699 in144.755 mm | N/A 0.875 in22.225 mm | N/A 6.1 in154.94 mm | N/A Stainless steel |
N/A ![]() |
99575 | N/A 5.754 in146.152 mm | N/A 5.746 in145.948 mm | N/A 1 in25.4 mm | N/A 6.18 in156.972 mm | N/A Stainless steel |
N/A ![]() |
99587 | N/A 5.879 in149.327 mm | N/A 5.871 in149.123 mm | N/A 1.25 in31.75 mm | N/A 6.188 in157.175 mm | N/A Stainless steel |
N/A ![]() |
99595 | N/A 5.905 in149.987 mm | N/A 5.895 in149.733 mm | N/A 1.181 in29.997 mm | N/A 6.26 in159.004 mm | N/A Stainless steel |
N/A ![]() |
99596 | N/A 5.942 in150.927 mm | N/A 5.934 in150.724 mm | N/A 1.125 in28.575 mm | N/A 6.375 in161.925 mm | N/A Stainless steel |
N/A ![]() |
99599 | N/A 6.003 in152.476 mm | N/A 5.995 in152.273 mm | N/A 1.25 in31.75 mm | N/A 6.375 in161.925 mm | N/A Stainless steel |
N/A ![]() |
99601 | N/A 6.003 in152.476 mm | N/A 5.995 in152.273 mm | N/A 0.75 in19.05 mm | N/A 6.36 in161.544 mm | N/A Stainless steel |
N/A ![]() |
99605 | N/A 6.068 in154.127 mm | N/A 6.058 in153.873 mm | N/A 1.181 in29.997 mm | N/A 6.375 in161.925 mm | N/A Stainless steel |
N/A ![]() |
99606 | N/A 6.102 in154.991 mm | N/A 6.092 in154.737 mm | N/A 1.181 in29.997 mm | N/A 6.5 in165.1 mm | N/A Stainless steel |
N/A ![]() |
99620 | N/A 6.208 in157.683 mm | N/A 6.198 in157.429 mm | N/A 1.063 in27 mm | N/A 6.625 in168.275 mm | N/A Stainless steel |
N/A ![]() |
99625 | N/A 6.255 in158.877 mm | N/A 6.245 in158.623 mm | N/A 1.25 in31.75 mm | N/A 6.625 in168.275 mm | N/A Stainless steel |
N/A ![]() |
99630 | N/A 6.299 in159.995 mm | N/A 6.289 in159.741 mm | N/A 1.25 in31.75 mm | N/A 7 in177.8 mm | N/A Stainless steel |
N/A ![]() |
99640 | N/A 6.693 in170.002 mm | N/A 6.683 in169.748 mm | N/A 1.496 in37.998 mm | N/A 7.188 in182.575 mm | N/A Stainless steel |
N/A ![]() |
99650 | N/A 6.505 in165.227 mm | N/A 6.495 in164.973 mm | N/A 1.25 in31.75 mm | N/A 7 in177.8 mm | N/A Stainless steel |
N/A ![]() |