Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 11 

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99675 N/A 6.755 in171.577 mm N/A 6.745 in171.323 mm N/A 1.063 in27 mm N/A 7.125 in180.975 mm N/A Stainless steel N/A CAD
99687 N/A 6.89 in175.006 mm N/A 6.88 in174.752 mm N/A 1.26 in32.004 mm N/A 7.362 in186.995 mm N/A Stainless steel N/A CAD
99700 N/A 7.005 in177.927 mm N/A 6.995 in177.673 mm N/A 1.25 in31.75 mm N/A 7.5 in190.5 mm N/A Stainless steel N/A CAD
99721 N/A 7.087 in180.01 mm N/A 7.077 in179.756 mm N/A 1.496 in37.998 mm N/A 7.5 in190.5 mm N/A Stainless steel N/A CAD
99725 N/A 7.254 in184.252 mm N/A 7.244 in183.998 mm N/A 1.5 in38.1 mm N/A 7.76 in197.104 mm N/A Stainless steel N/A CAD
99745 N/A 7.454 in189.332 mm N/A 7.444 in189.078 mm N/A 1 in25.4 mm N/A 7.86 in199.644 mm N/A Stainless steel N/A CAD
99750 N/A 7.505 in190.627 mm N/A 7.495 in190.373 mm N/A 1 in25.4 mm N/A 7.875 in200.025 mm N/A Stainless steel N/A CAD
99787 N/A 7.879 in200.127 mm N/A 7.869 in199.873 mm N/A 1.5 in38.1 mm N/A 8.375 in212.725 mm N/A Stainless steel N/A CAD
99800 N/A 8.005 in203.327 mm N/A 7.995 in203.073 mm N/A 1.25 in31.75 mm N/A 8.375 in212.725 mm N/A Stainless steel N/A CAD
99820 N/A 1.381 in35.077 mm N/A 1.375 in34.925 mm N/A 0.63 in16.002 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD
99832 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.688 in17.475 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A CAD
99852 N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 1 in25.4 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A CAD
99854 N/A 3.941 in100.101 mm N/A 3.935 in99.949 mm N/A 1 in25.4 mm N/A 4.313 in109.55 mm N/A Stainless steel N/A CAD
Unit of Measure
« 11