Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
 1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99360 N/A 3.624 in92.05 mm N/A 3.618 in91.897 mm N/A 1 in25.4 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A CAD
99362 N/A 3.629 in92.177 mm N/A 3.623 in92.024 mm N/A 1 in25.4 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A CAD
99363 N/A 3.629 in92.177 mm N/A 3.623 in92.024 mm N/A 0.625 in15.875 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A CAD
99364 N/A 3.746 in95.148 mm N/A 3.74 in94.996 mm N/A 0.594 in15.088 mm N/A 4.035 in102.489 mm N/A Stainless steel N/A CAD
99365 N/A 3.691 in93.751 mm N/A 3.685 in93.599 mm N/A 0.938 in23.825 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A CAD
99366 N/A 3.733 in94.818 mm N/A 3.727 in94.666 mm N/A 0.906 in23.012 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A CAD
99367 N/A 3.756 in95.402 mm N/A 3.75 in95.25 mm N/A 0.5 in12.7 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A CAD
99368 N/A 3.69 in93.726 mm N/A 3.684 in93.574 mm N/A 0.438 in11.125 mm N/A 3.83 in97.282 mm N/A Stainless steel N/A CAD
99369 N/A 3.743 in95.072 mm N/A 3.737 in94.92 mm N/A 0.945 in24.003 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A CAD
99372 N/A 3.756 in95.402 mm N/A 3.75 in95.25 mm N/A 0.875 in22.225 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A CAD
99374 N/A 3.746 in95.148 mm N/A 3.74 in94.996 mm N/A 0.5 in12.7 mm N/A 4.031 in102.387 mm N/A Stainless steel N/A CAD
99376 N/A 3.752 in95.301 mm N/A 3.746 in95.148 mm N/A 0.688 in17.475 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A CAD
99386 N/A 3.874 in98.4 mm N/A 3.868 in98.247 mm N/A 1 in25.4 mm N/A 4.185 in106.299 mm N/A Stainless steel N/A CAD
99387 N/A 3.879 in98.527 mm N/A 3.873 in98.374 mm N/A 1 in25.4 mm N/A 4.219 in107.163 mm N/A Stainless steel N/A CAD
99393 N/A 3.941 in100.101 mm N/A 3.935 in99.949 mm N/A 1 in25.4 mm N/A 4.313 in109.55 mm N/A Stainless steel N/A CAD
99395 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 0.725 in18.415 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A CAD
99399 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 1 in25.4 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A CAD
99400 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 0.775 in19.685 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A CAD
99401 N/A 4.006 in101.752 mm N/A 3.998 in101.549 mm N/A 0.625 in15.875 mm N/A 4.375 in111.125 mm N/A Stainless steel N/A CAD
99409 N/A 4.098 in104.089 mm N/A 4.09 in103.886 mm N/A 0.945 in24.003 mm N/A 4.438 in112.725 mm N/A Stainless steel N/A CAD
99412 N/A 4.13 in104.902 mm N/A 4.122 in104.699 mm N/A 1 in25.4 mm N/A 4.42 in112.268 mm N/A Stainless steel N/A CAD
99413 N/A 4.138 in105.105 mm N/A 4.13 in104.902 mm N/A 0.906 in23.012 mm N/A 4.47 in113.538 mm N/A Stainless steel N/A CAD
99418 N/A 4.191 in106.451 mm N/A 4.183 in106.248 mm N/A 1 in25.4 mm N/A 4.5 in114.3 mm N/A Stainless steel N/A CAD
99423 N/A 4.234 in107.544 mm N/A 4.226 in107.34 mm N/A 0.906 in23.012 mm N/A 4.61 in117.094 mm N/A Stainless steel N/A CAD
99424 N/A 4.256 in108.102 mm N/A 4.248 in107.899 mm N/A 1 in25.4 mm N/A 4.813 in122.25 mm N/A Stainless steel N/A CAD
Unit of Measure
 1 2 3 4 5 »