Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
 1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99049 N/A 0.475 in12.065 mm N/A 0.469 in11.913 mm N/A 0.331 in8.407 mm N/A 0.787 in19.99 mm N/A Stainless steel N/A CAD
99050 N/A 0.502 in12.751 mm N/A 0.498 in12.649 mm N/A 0.344 in8.738 mm N/A 0.61 in15.494 mm N/A Stainless steel N/A CAD
99055 N/A 0.551 in13.995 mm N/A 0.547 in13.894 mm N/A 0.391 in9.931 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A CAD
99056 N/A 0.566 in14.376 mm N/A 0.56 in14.224 mm N/A 0.391 in9.931 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A CAD
99058 N/A 0.63 in16.002 mm N/A 0.626 in15.9 mm N/A 0.438 in11.125 mm N/A 0.718 in18.237 mm N/A Stainless steel N/A CAD
99059 N/A 0.593 in15.062 mm N/A 0.589 in14.961 mm N/A 0.354 in8.992 mm N/A 0.75 in19.05 mm N/A Stainless steel N/A CAD
99060 N/A 0.686 in17.424 mm N/A 0.682 in17.323 mm N/A 0.438 in11.125 mm N/A 0.9 in22.86 mm N/A Stainless steel N/A CAD
99062 N/A 0.627 in15.926 mm N/A 0.623 in15.824 mm N/A 0.406 in10.312 mm N/A 0.813 in20.65 mm N/A Stainless steel N/A CAD
99068 N/A 0.671 in17.043 mm N/A 0.667 in16.942 mm N/A 0.433 in10.998 mm N/A 1.063 in27 mm N/A Stainless steel N/A CAD
99075 N/A 0.752 in19.101 mm N/A 0.748 in18.999 mm N/A 0.5 in12.7 mm N/A 0.9 in22.86 mm N/A Stainless steel N/A CAD
99076 N/A 0.752 in19.101 mm N/A 0.748 in18.999 mm N/A 0.438 in11.125 mm N/A 0.938 in23.825 mm N/A Stainless steel N/A CAD
99078 N/A 0.789 in20.041 mm N/A 0.785 in19.939 mm N/A 0.433 in10.998 mm N/A 0.999 in25.375 mm N/A Stainless steel N/A CAD
99080 N/A 0.784 in19.914 mm N/A 0.78 in19.812 mm N/A 0.438 in11.125 mm N/A 0.935 in23.749 mm N/A Stainless steel N/A CAD
99081 N/A 0.761 in19.329 mm N/A 0.759 in19.279 mm N/A 0.438 in11.125 mm N/A 0.938 in23.825 mm N/A Stainless steel N/A CAD
99082 N/A 0.709 in18.009 mm N/A 0.704 in17.882 mm N/A 0.433 in10.998 mm N/A 1.063 in27 mm N/A Stainless steel N/A CAD
99084 N/A 0.866 in21.996 mm N/A 0.861 in21.869 mm N/A 0.359 in9.119 mm N/A 1.188 in30.175 mm N/A Stainless steel N/A CAD
99085 N/A 0.866 in21.996 mm N/A 0.861 in21.869 mm N/A 0.472 in11.989 mm N/A 1.058 in26.873 mm N/A Stainless steel N/A CAD
99086 N/A 0.861 in21.869 mm N/A 0.857 in21.768 mm N/A 0.375 in9.525 mm N/A 1.155 in29.337 mm N/A Stainless steel N/A CAD
99087 N/A 0.877 in22.276 mm N/A 0.873 in22.174 mm N/A 0.438 in11.125 mm N/A 1.093 in27.762 mm N/A Stainless steel N/A CAD
99091 N/A 0.912 in23.165 mm N/A 0.908 in23.063 mm N/A 0.438 in11.125 mm N/A 1.218 in30.937 mm N/A Stainless steel N/A CAD
99092 N/A 0.945 in24.003 mm N/A 0.94 in23.876 mm N/A 0.437 in11.1 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A CAD
99094 N/A 0.97 in24.638 mm N/A 0.966 in24.536 mm N/A 0.438 in11.125 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A CAD
99096 N/A 0.97 in24.638 mm N/A 0.966 in24.536 mm N/A 0.719 in18.263 mm N/A 1.13 in28.702 mm N/A Stainless steel N/A CAD
99098 N/A 0.986 in25.044 mm N/A 0.982 in24.943 mm N/A 0.433 in10.998 mm N/A 1.378 in35.001 mm N/A Stainless steel N/A CAD
99101 N/A 1.002 in25.451 mm N/A 0.998 in25.349 mm N/A 0.438 in11.125 mm N/A 1.219 in30.963 mm N/A Stainless steel N/A CAD
Unit of Measure
 1 2 3 4 5 »