Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99272 | N/A 2.756 in70.002 mm | N/A 2.75 in69.85 mm | N/A 0.563 in14.3 mm | N/A 3.125 in79.375 mm | N/A Stainless steel |
N/A
|
| 99273 | N/A 2.746 in69.748 mm | N/A 2.74 in69.596 mm | N/A 0.938 in23.825 mm | N/A 3.065 in77.851 mm | N/A Stainless steel |
N/A
|
| 99274 | N/A 2.751 in69.875 mm | N/A 2.745 in69.723 mm | N/A 0.938 in23.825 mm | N/A 3.125 in79.375 mm | N/A Stainless steel |
N/A
|
| 99275 | N/A 2.756 in70.002 mm | N/A 2.75 in69.85 mm | N/A 0.938 in23.825 mm | N/A 3.125 in79.375 mm | N/A Stainless steel |
N/A
|
| 99276 | N/A 2.759 in70.079 mm | N/A 2.753 in69.926 mm | N/A 0.945 in24.003 mm | N/A 3.125 in79.375 mm | N/A Stainless steel |
N/A
|
| 99281 | N/A 2.815 in71.501 mm | N/A 2.809 in71.349 mm | N/A 0.688 in17.475 mm | N/A 3.188 in80.975 mm | N/A Stainless steel |
N/A
|
| 99282 | N/A 2.844 in72.238 mm | N/A 2.838 in72.085 mm | N/A 0.656 in16.662 mm | N/A 3.225 in81.915 mm | N/A Stainless steel |
N/A
|
| 99284 | N/A 2.835 in72.009 mm | N/A 2.828 in71.831 mm | N/A 0.875 in22.225 mm | N/A 3.225 in81.915 mm | N/A Stainless steel |
N/A
|
| 99286 | N/A 2.872 in72.949 mm | N/A 2.866 in72.796 mm | N/A 0.938 in23.825 mm | N/A 3.188 in80.975 mm | N/A Stainless steel |
N/A
|
| 99287 | N/A 2.879 in73.127 mm | N/A 2.873 in72.974 mm | N/A 0.938 in23.825 mm | N/A 3.219 in81.763 mm | N/A Stainless steel |
N/A
|
| 99289 | N/A 2.956 in75.082 mm | N/A 2.95 in74.93 mm | N/A 0.689 in17.501 mm | N/A 3.272 in83.109 mm | N/A Stainless steel |
N/A
|
| 99290 | N/A 2.943 in74.752 mm | N/A 2.937 in74.6 mm | N/A 0.641 in16.281 mm | N/A 3.344 in84.938 mm | N/A Stainless steel |
N/A
|
| 99291 | N/A 2.996 in76.098 mm | N/A 2.99 in75.946 mm | N/A 0.625 in15.875 mm | N/A 3.359 in85.319 mm | N/A Stainless steel |
N/A
|
| 99293 | N/A 2.943 in74.752 mm | N/A 2.937 in74.6 mm | N/A 0.938 in23.825 mm | N/A 3.344 in84.938 mm | N/A Stainless steel |
N/A
|
| 99294 | N/A 2.956 in75.082 mm | N/A 2.95 in74.93 mm | N/A 1.024 in26.01 mm | N/A 3.305 in83.947 mm | N/A Stainless steel |
N/A
|
| 99296 | N/A 3.003 in76.276 mm | N/A 2.997 in76.124 mm | N/A 0.938 in23.825 mm | N/A 3.24 in82.296 mm | N/A Stainless steel |
N/A
|
| 99298 | N/A 2.996 in76.098 mm | N/A 2.99 in75.946 mm | N/A 0.688 in17.475 mm | N/A 3.359 in85.319 mm | N/A Stainless steel |
N/A
|
| 99299 | N/A 2.996 in76.098 mm | N/A 2.99 in75.946 mm | N/A 1 in25.4 mm | N/A 3.359 in85.319 mm | N/A Stainless steel |
N/A
|
| 99300 | N/A 3.006 in76.352 mm | N/A 3 in76.2 mm | N/A 1 in25.4 mm | N/A 3.453 in87.706 mm | N/A Stainless steel |
N/A
|
| 99303 | N/A 3.006 in76.352 mm | N/A 3 in76.2 mm | N/A 0.813 in20.65 mm | N/A 3.345 in84.963 mm | N/A Stainless steel |
N/A
|
| 99306 | N/A 3.071 in78.003 mm | N/A 3.064 in77.826 mm | N/A 0.875 in22.225 mm | N/A 3.468 in88.087 mm | N/A Stainless steel |
N/A
|
| 99307 | N/A 3.132 in79.553 mm | N/A 3.124 in79.35 mm | N/A 0.709 in18.009 mm | N/A 3.525 in89.535 mm | N/A Stainless steel |
N/A
|
| 99311 | N/A 3.126 in79.4 mm | N/A 3.12 in79.248 mm | N/A 0.813 in20.65 mm | N/A 3.531 in89.687 mm | N/A Stainless steel |
N/A
|
| 99312 | N/A 3.126 in79.4 mm | N/A 3.12 in79.248 mm | N/A 1 in25.4 mm | N/A 3.531 in89.687 mm | N/A Stainless steel |
N/A
|
| 99313 | N/A 3.15 in80.01 mm | N/A 3.142 in79.807 mm | N/A 0.886 in22.504 mm | N/A 3.54 in89.916 mm | N/A Stainless steel |
N/A
|