COMPANY HEADER
Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99262 N/A 2.631 in N/A 2.625 in N/A 0.938 in N/A 3.047 in N/A Stainless steel N/A CAD Icon (for items table)
99264 N/A 2.627 in N/A 2.621 in N/A 0.906 in N/A 3.047 in N/A Stainless steel N/A CAD Icon (for items table)
99266 N/A 2.677 in N/A 2.67 in N/A 0.875 in N/A 3.125 in N/A Stainless steel N/A CAD Icon (for items table)
99267 N/A 2.753 in N/A 2.747 in N/A 1.625 in N/A 3.075 in N/A Stainless steel N/A CAD Icon (for items table)
99269 N/A 2.756 in N/A 2.75 in N/A 1.25 in N/A 3.125 in N/A Stainless steel N/A CAD Icon (for items table)
99537 N/A 5.379 in N/A 5.371 in N/A 1 in N/A 5.875 in N/A Stainless steel N/A CAD Icon (for items table)
99549 N/A 5.506 in N/A 5.498 in N/A 1 in N/A 5.938 in N/A Stainless steel N/A CAD Icon (for items table)
99550 N/A 5.506 in N/A 5.498 in N/A 0.705 in N/A 5.938 in N/A Stainless steel N/A CAD Icon (for items table)
99552 N/A 5.516 in N/A 5.508 in N/A 1 in N/A 5.945 in N/A Stainless steel N/A CAD Icon (for items table)
99560 N/A 5.629 in N/A 5.621 in N/A 1 in N/A 6.188 in N/A Stainless steel N/A CAD Icon (for items table)
99562 N/A 5.734 in N/A 5.726 in N/A 0.75 in N/A 6.1 in N/A Stainless steel N/A CAD Icon (for items table)
99571 N/A 5.709 in N/A 5.699 in N/A 0.875 in N/A 6.1 in N/A Stainless steel N/A CAD Icon (for items table)
99575 N/A 5.754 in N/A 5.746 in N/A 1 in N/A 6.18 in N/A Stainless steel N/A CAD Icon (for items table)
99587 N/A 5.879 in N/A 5.871 in N/A 1.25 in N/A 6.188 in N/A Stainless steel N/A CAD Icon (for items table)
99595 N/A 5.905 in N/A 5.895 in N/A 1.181 in N/A 6.26 in N/A Stainless steel N/A CAD Icon (for items table)
99596 N/A 5.942 in N/A 5.934 in N/A 1.125 in N/A 6.375 in N/A Stainless steel N/A CAD Icon (for items table)
99599 N/A 6.003 in N/A 5.995 in N/A 1.25 in N/A 6.375 in N/A Stainless steel N/A CAD Icon (for items table)
99601 N/A 6.003 in N/A 5.995 in N/A 0.75 in N/A 6.36 in N/A Stainless steel N/A CAD Icon (for items table)
99605 N/A 6.068 in N/A 6.058 in N/A 1.181 in N/A 6.375 in N/A Stainless steel N/A CAD Icon (for items table)
99606 N/A 6.102 in N/A 6.092 in N/A 1.181 in N/A 6.5 in N/A Stainless steel N/A CAD Icon (for items table)
99620 N/A 6.208 in N/A 6.198 in N/A 1.063 in N/A 6.625 in N/A Stainless steel N/A CAD Icon (for items table)
99625 N/A 6.255 in N/A 6.245 in N/A 1.25 in N/A 6.625 in N/A Stainless steel N/A CAD Icon (for items table)
99630 N/A 6.299 in N/A 6.289 in N/A 1.25 in N/A 7 in N/A Stainless steel N/A CAD Icon (for items table)
99640 N/A 6.693 in N/A 6.683 in N/A 1.496 in N/A 7.188 in N/A Stainless steel N/A CAD Icon (for items table)
99650 N/A 6.505 in N/A 6.495 in N/A 1.25 in N/A 7 in N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »