Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99675 | N/A 6.755 in | N/A 6.745 in | N/A 1.063 in | N/A 7.125 in | N/A Stainless steel |
N/A
|
| 99687 | N/A 6.89 in | N/A 6.88 in | N/A 1.26 in | N/A 7.362 in | N/A Stainless steel |
N/A
|
| 99700 | N/A 7.005 in | N/A 6.995 in | N/A 1.25 in | N/A 7.5 in | N/A Stainless steel |
N/A
|
| 99721 | N/A 7.087 in | N/A 7.077 in | N/A 1.496 in | N/A 7.5 in | N/A Stainless steel |
N/A
|
| 99725 | N/A 7.254 in | N/A 7.244 in | N/A 1.5 in | N/A 7.76 in | N/A Stainless steel |
N/A
|
| 99745 | N/A 7.454 in | N/A 7.444 in | N/A 1 in | N/A 7.86 in | N/A Stainless steel |
N/A
|
| 99750 | N/A 7.505 in | N/A 7.495 in | N/A 1 in | N/A 7.875 in | N/A Stainless steel |
N/A
|
| 99787 | N/A 7.879 in | N/A 7.869 in | N/A 1.5 in | N/A 8.375 in | N/A Stainless steel |
N/A
|
| 99800 | N/A 8.005 in | N/A 7.995 in | N/A 1.25 in | N/A 8.375 in | N/A Stainless steel |
N/A
|
| 99820 | N/A 1.381 in | N/A 1.375 in | N/A 0.63 in | N/A 1.638 in | N/A Stainless steel |
N/A
|
| 99832 | N/A 1.878 in | N/A 1.872 in | N/A 0.688 in | N/A 2.203 in | N/A Stainless steel |
N/A
|
| 99852 | N/A 3.506 in | N/A 3.5 in | N/A 1 in | N/A 3.844 in | N/A Stainless steel |
N/A
|
| 99854 | N/A 3.941 in | N/A 3.935 in | N/A 1 in | N/A 4.313 in | N/A Stainless steel |
N/A
|