COMPANY HEADER
Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99315 N/A 3.153 in N/A 3.146 in N/A 0.945 in N/A 3.543 in N/A Stainless steel N/A CAD Icon (for items table)
99317 N/A 3.153 in N/A 3.146 in N/A 0.59 in N/A 3.543 in N/A Stainless steel N/A CAD Icon (for items table)
99322 N/A 3.253 in N/A 3.247 in N/A 1 in N/A 3.594 in N/A Stainless steel N/A CAD Icon (for items table)
99323 N/A 3.254 in N/A 3.248 in N/A 0.725 in N/A 3.585 in N/A Stainless steel N/A CAD Icon (for items table)
99324 N/A 3.256 in N/A 3.25 in N/A 0.719 in N/A 3.594 in N/A Stainless steel N/A CAD Icon (for items table)
99325 N/A 3.256 in N/A 3.25 in N/A 1 in N/A 3.594 in N/A Stainless steel N/A CAD Icon (for items table)
99326 N/A 3.256 in N/A 3.25 in N/A 0.875 in N/A 3.585 in N/A Stainless steel N/A CAD Icon (for items table)
99328 N/A 3.231 in N/A 3.225 in N/A 0.85 in N/A 3.587 in N/A Stainless steel N/A CAD Icon (for items table)
99331 N/A 3.313 in N/A 3.307 in N/A 1 in N/A 3.688 in N/A Stainless steel N/A CAD Icon (for items table)
99332 N/A 3.347 in N/A 3.337 in N/A 0.827 in N/A 3.7 in N/A Stainless steel N/A CAD Icon (for items table)
99333 N/A 3.346 in N/A 3.337 in N/A 0.984 in N/A 3.7 in N/A Stainless steel N/A CAD Icon (for items table)
99334 N/A 3.346 in N/A 3.338 in N/A 1.25 in N/A 3.7 in N/A Stainless steel N/A CAD Icon (for items table)
99337 N/A 3.379 in N/A 3.373 in N/A 1 in N/A 3.688 in N/A Stainless steel N/A CAD Icon (for items table)
99339 N/A 3.441 in N/A 3.435 in N/A 0.906 in N/A 3.844 in N/A Stainless steel N/A CAD Icon (for items table)
99340 N/A 3.483 in N/A 3.477 in N/A 0.906 in N/A 3.835 in N/A Stainless steel N/A CAD Icon (for items table)
99346 N/A 3.503 in N/A 3.497 in N/A 0.813 in N/A 3.844 in N/A Stainless steel N/A CAD Icon (for items table)
99347 N/A 3.506 in N/A 3.5 in N/A 0.5 in N/A 3.827 in N/A Stainless steel N/A CAD Icon (for items table)
99349 N/A 3.507 in N/A 3.501 in N/A 0.811 in N/A 3.842 in N/A Stainless steel N/A CAD Icon (for items table)
99350 N/A 3.506 in N/A 3.5 in N/A 1 in N/A 3.844 in N/A Stainless steel N/A CAD Icon (for items table)
99351 N/A 3.546 in N/A 3.54 in N/A 0.906 in N/A 4 in N/A Stainless steel N/A CAD Icon (for items table)
99352 N/A 3.546 in N/A 3.54 in N/A 0.538 in N/A 4 in N/A Stainless steel N/A CAD Icon (for items table)
99353 N/A 3.546 in N/A 3.54 in N/A 0.665 in N/A 4 in N/A Stainless steel N/A CAD Icon (for items table)
99354 N/A 3.546 in N/A 3.54 in N/A 1.102 in N/A 4 in N/A Stainless steel N/A CAD Icon (for items table)
99356 N/A 3.566 in N/A 3.56 in N/A 1 in N/A 3.9 in N/A Stainless steel N/A CAD Icon (for items table)
99359 N/A 3.691 in N/A 3.685 in N/A 0.938 in N/A 4.025 in N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »