Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99360 | N/A 3.624 in | N/A 3.618 in | N/A 1 in | N/A 4.031 in | N/A Stainless steel |
N/A
|
| 99362 | N/A 3.629 in | N/A 3.623 in | N/A 1 in | N/A 4.031 in | N/A Stainless steel |
N/A
|
| 99363 | N/A 3.629 in | N/A 3.623 in | N/A 0.625 in | N/A 4.025 in | N/A Stainless steel |
N/A
|
| 99364 | N/A 3.746 in | N/A 3.74 in | N/A 0.594 in | N/A 4.035 in | N/A Stainless steel |
N/A
|
| 99365 | N/A 3.691 in | N/A 3.685 in | N/A 0.938 in | N/A 4.025 in | N/A Stainless steel |
N/A
|
| 99366 | N/A 3.733 in | N/A 3.727 in | N/A 0.906 in | N/A 4.025 in | N/A Stainless steel |
N/A
|
| 99367 | N/A 3.756 in | N/A 3.75 in | N/A 0.5 in | N/A 4.031 in | N/A Stainless steel |
N/A
|
| 99368 | N/A 3.69 in | N/A 3.684 in | N/A 0.438 in | N/A 3.83 in | N/A Stainless steel |
N/A
|
| 99369 | N/A 3.743 in | N/A 3.737 in | N/A 0.945 in | N/A 4.025 in | N/A Stainless steel |
N/A
|
| 99372 | N/A 3.756 in | N/A 3.75 in | N/A 0.875 in | N/A 4.031 in | N/A Stainless steel |
N/A
|
| 99374 | N/A 3.746 in | N/A 3.74 in | N/A 0.5 in | N/A 4.031 in | N/A Stainless steel |
N/A
|
| 99376 | N/A 3.752 in | N/A 3.746 in | N/A 0.688 in | N/A 4.025 in | N/A Stainless steel |
N/A
|
| 99386 | N/A 3.874 in | N/A 3.868 in | N/A 1 in | N/A 4.185 in | N/A Stainless steel |
N/A
|
| 99387 | N/A 3.879 in | N/A 3.873 in | N/A 1 in | N/A 4.219 in | N/A Stainless steel |
N/A
|
| 99393 | N/A 3.941 in | N/A 3.935 in | N/A 1 in | N/A 4.313 in | N/A Stainless steel |
N/A
|
| 99395 | N/A 4.006 in | N/A 3.998 in | N/A 0.725 in | N/A 4.375 in | N/A Stainless steel |
N/A
|
| 99399 | N/A 4.006 in | N/A 3.998 in | N/A 1 in | N/A 4.375 in | N/A Stainless steel |
N/A
|
| 99400 | N/A 4.006 in | N/A 3.998 in | N/A 0.775 in | N/A 4.375 in | N/A Stainless steel |
N/A
|
| 99401 | N/A 4.006 in | N/A 3.998 in | N/A 0.625 in | N/A 4.375 in | N/A Stainless steel |
N/A
|
| 99409 | N/A 4.098 in | N/A 4.09 in | N/A 0.945 in | N/A 4.438 in | N/A Stainless steel |
N/A
|
| 99412 | N/A 4.13 in | N/A 4.122 in | N/A 1 in | N/A 4.42 in | N/A Stainless steel |
N/A
|
| 99413 | N/A 4.138 in | N/A 4.13 in | N/A 0.906 in | N/A 4.47 in | N/A Stainless steel |
N/A
|
| 99418 | N/A 4.191 in | N/A 4.183 in | N/A 1 in | N/A 4.5 in | N/A Stainless steel |
N/A
|
| 99423 | N/A 4.234 in | N/A 4.226 in | N/A 0.906 in | N/A 4.61 in | N/A Stainless steel |
N/A
|
| 99424 | N/A 4.256 in | N/A 4.248 in | N/A 1 in | N/A 4.813 in | N/A Stainless steel |
N/A
|