Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99049 | N/A 0.475 in12.065 mm | N/A 0.469 in11.913 mm | N/A 0.331 in8.407 mm | N/A 0.787 in19.99 mm | N/A Stainless steel |
N/A
|
| 99050 | N/A 0.502 in12.751 mm | N/A 0.498 in12.649 mm | N/A 0.344 in8.738 mm | N/A 0.61 in15.494 mm | N/A Stainless steel |
N/A
|
| 99055 | N/A 0.551 in13.995 mm | N/A 0.547 in13.894 mm | N/A 0.391 in9.931 mm | N/A 0.75 in19.05 mm | N/A Stainless steel |
N/A
|
| 99056 | N/A 0.566 in14.376 mm | N/A 0.56 in14.224 mm | N/A 0.391 in9.931 mm | N/A 0.75 in19.05 mm | N/A Stainless steel |
N/A
|
| 99058 | N/A 0.63 in16.002 mm | N/A 0.626 in15.9 mm | N/A 0.438 in11.125 mm | N/A 0.718 in18.237 mm | N/A Stainless steel |
N/A
|
| 99059 | N/A 0.593 in15.062 mm | N/A 0.589 in14.961 mm | N/A 0.354 in8.992 mm | N/A 0.75 in19.05 mm | N/A Stainless steel |
N/A
|
| 99060 | N/A 0.686 in17.424 mm | N/A 0.682 in17.323 mm | N/A 0.438 in11.125 mm | N/A 0.9 in22.86 mm | N/A Stainless steel |
N/A
|
| 99062 | N/A 0.627 in15.926 mm | N/A 0.623 in15.824 mm | N/A 0.406 in10.312 mm | N/A 0.813 in20.65 mm | N/A Stainless steel |
N/A
|
| 99068 | N/A 0.671 in17.043 mm | N/A 0.667 in16.942 mm | N/A 0.433 in10.998 mm | N/A 1.063 in27 mm | N/A Stainless steel |
N/A
|
| 99075 | N/A 0.752 in19.101 mm | N/A 0.748 in18.999 mm | N/A 0.5 in12.7 mm | N/A 0.9 in22.86 mm | N/A Stainless steel |
N/A
|
| 99076 | N/A 0.752 in19.101 mm | N/A 0.748 in18.999 mm | N/A 0.438 in11.125 mm | N/A 0.938 in23.825 mm | N/A Stainless steel |
N/A
|
| 99078 | N/A 0.789 in20.041 mm | N/A 0.785 in19.939 mm | N/A 0.433 in10.998 mm | N/A 0.999 in25.375 mm | N/A Stainless steel |
N/A
|
| 99080 | N/A 0.784 in19.914 mm | N/A 0.78 in19.812 mm | N/A 0.438 in11.125 mm | N/A 0.935 in23.749 mm | N/A Stainless steel |
N/A
|
| 99081 | N/A 0.761 in19.329 mm | N/A 0.759 in19.279 mm | N/A 0.438 in11.125 mm | N/A 0.938 in23.825 mm | N/A Stainless steel |
N/A
|
| 99082 | N/A 0.709 in18.009 mm | N/A 0.704 in17.882 mm | N/A 0.433 in10.998 mm | N/A 1.063 in27 mm | N/A Stainless steel |
N/A
|
| 99084 | N/A 0.866 in21.996 mm | N/A 0.861 in21.869 mm | N/A 0.359 in9.119 mm | N/A 1.188 in30.175 mm | N/A Stainless steel |
N/A
|
| 99085 | N/A 0.866 in21.996 mm | N/A 0.861 in21.869 mm | N/A 0.472 in11.989 mm | N/A 1.058 in26.873 mm | N/A Stainless steel |
N/A
|
| 99086 | N/A 0.861 in21.869 mm | N/A 0.857 in21.768 mm | N/A 0.375 in9.525 mm | N/A 1.155 in29.337 mm | N/A Stainless steel |
N/A
|
| 99087 | N/A 0.877 in22.276 mm | N/A 0.873 in22.174 mm | N/A 0.438 in11.125 mm | N/A 1.093 in27.762 mm | N/A Stainless steel |
N/A
|
| 99091 | N/A 0.912 in23.165 mm | N/A 0.908 in23.063 mm | N/A 0.438 in11.125 mm | N/A 1.218 in30.937 mm | N/A Stainless steel |
N/A
|
| 99092 | N/A 0.945 in24.003 mm | N/A 0.94 in23.876 mm | N/A 0.437 in11.1 mm | N/A 1.13 in28.702 mm | N/A Stainless steel |
N/A
|
| 99094 | N/A 0.97 in24.638 mm | N/A 0.966 in24.536 mm | N/A 0.438 in11.125 mm | N/A 1.13 in28.702 mm | N/A Stainless steel |
N/A
|
| 99096 | N/A 0.97 in24.638 mm | N/A 0.966 in24.536 mm | N/A 0.719 in18.263 mm | N/A 1.13 in28.702 mm | N/A Stainless steel |
N/A
|
| 99098 | N/A 0.986 in25.044 mm | N/A 0.982 in24.943 mm | N/A 0.433 in10.998 mm | N/A 1.378 in35.001 mm | N/A Stainless steel |
N/A
|
| 99101 | N/A 1.002 in25.451 mm | N/A 0.998 in25.349 mm | N/A 0.438 in11.125 mm | N/A 1.219 in30.963 mm | N/A Stainless steel |
N/A
|
| 99103 | N/A 1.024 in26.01 mm | N/A 1.019 in25.883 mm | N/A 0.472 in11.989 mm | N/A 1.312 in33.325 mm | N/A Stainless steel |
N/A
|
| 99106 | N/A 1.064 in27.026 mm | N/A 1.06 in26.924 mm | N/A 0.438 in11.125 mm | N/A 1.32 in33.528 mm | N/A Stainless steel |
N/A
|
| 99108 | N/A 1.091 in27.711 mm | N/A 1.087 in27.61 mm | N/A 0.438 in11.125 mm | N/A 1.406 in35.712 mm | N/A Stainless steel |
N/A
|
| 99111 | N/A 1.104 in28.042 mm | N/A 1.1 in27.94 mm | N/A 0.5 in12.7 mm | N/A 1.375 in34.925 mm | N/A Stainless steel |
N/A
|
| 99112 | N/A 1.127 in28.626 mm | N/A 1.123 in28.524 mm | N/A 0.438 in11.125 mm | N/A 1.575 in40.005 mm | N/A Stainless steel |
N/A
|
| 99114 | N/A 1.184 in30.074 mm | N/A 1.179 in29.947 mm | N/A 0.433 in10.998 mm | N/A 1.4 in35.56 mm | N/A Stainless steel |
N/A
|
| 99116 | N/A 1.127 in28.626 mm | N/A 1.123 in28.524 mm | N/A 0.5 in12.7 mm | N/A 1.5 in38.1 mm | N/A Stainless steel |
N/A
|
| 99118 | N/A 1.19 in30.226 mm | N/A 1.185 in30.099 mm | N/A 0.438 in11.125 mm | N/A 1.4 in35.56 mm | N/A Stainless steel |
N/A
|
| 99120 | N/A 1.158 in29.413 mm | N/A 1.154 in29.312 mm | N/A 0.5 in12.7 mm | N/A 1.35 in34.29 mm | N/A Stainless steel |
N/A
|
| 99121 | N/A 1.301 in33.045 mm | N/A 1.297 in32.944 mm | N/A 0.709 in18.009 mm | N/A 1.594 in40.488 mm | N/A Stainless steel |
N/A
|
| 99122 | N/A 1.178 in29.921 mm | N/A 1.173 in29.794 mm | N/A 0.438 in11.125 mm | N/A 1.575 in40.005 mm | N/A Stainless steel |
N/A
|
| 99123 | N/A 1.222 in31.039 mm | N/A 1.216 in30.886 mm | N/A 0.438 in11.125 mm | N/A 1.575 in40.005 mm | N/A Stainless steel |
N/A
|
| 99125 | N/A 1.253 in31.826 mm | N/A 1.247 in31.674 mm | N/A 0.438 in11.125 mm | N/A 1.5 in38.1 mm | N/A Stainless steel |
N/A
|
| 99128 | N/A 1.263 in32.08 mm | N/A 1.257 in31.928 mm | N/A 0.437 in11.1 mm | N/A 1.496 in37.998 mm | N/A Stainless steel |
N/A
|
| 99129 | N/A 1.314 in33.376 mm | N/A 1.308 in33.223 mm | N/A 0.375 in9.525 mm | N/A 1.6 in40.64 mm | N/A Stainless steel |
N/A
|
| 99131 | N/A 1.316 in33.426 mm | N/A 1.31 in33.274 mm | N/A 0.625 in15.875 mm | N/A 1.594 in40.488 mm | N/A Stainless steel |
N/A
|
| 99133 | N/A 1.377 in34.976 mm | N/A 1.371 in34.823 mm | N/A 0.438 in11.125 mm | N/A 1.638 in41.605 mm | N/A Stainless steel |
N/A
|
| 99134 | N/A 1.342 in34.087 mm | N/A 1.336 in33.934 mm | N/A 0.625 in15.875 mm | N/A 1.638 in41.605 mm | N/A Stainless steel |
N/A
|
| 99138 | N/A 1.377 in34.976 mm | N/A 1.371 in34.823 mm | N/A 0.625 in15.875 mm | N/A 1.638 in41.605 mm | N/A Stainless steel |
N/A
|
| 99139 | N/A 1.381 in35.077 mm | N/A 1.375 in34.925 mm | N/A 0.63 in16.002 mm | N/A 1.638 in41.605 mm | N/A Stainless steel |
N/A
|
| 99143 | N/A 1.438 in36.525 mm | N/A 1.432 in36.373 mm | N/A 0.688 in17.475 mm | N/A 1.781 in45.237 mm | N/A Stainless steel |
N/A
|
| 99144 | N/A 1.441 in36.601 mm | N/A 1.435 in36.449 mm | N/A 0.5 in12.7 mm | N/A 1.781 in45.237 mm | N/A Stainless steel |
N/A
|
| 99145 | N/A 1.46 in37.084 mm | N/A 1.453 in36.906 mm | N/A 0.5 in12.7 mm | N/A 1.781 in45.237 mm | N/A Stainless steel |
N/A
|
| 99146 | N/A 1.417 in35.992 mm | N/A 1.412 in35.865 mm | N/A 0.669 in16.993 mm | N/A 1.689 in42.901 mm | N/A Stainless steel |
N/A
|
| 99147 | N/A 1.496 in37.998 mm | N/A 1.49 in37.846 mm | N/A 0.669 in16.993 mm | N/A 1.78 in45.212 mm | N/A Stainless steel |
N/A
|