Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99434 | N/A 4.331 in110.007 mm | N/A 4.322 in109.779 mm | N/A 0.589 in14.961 mm | N/A 4.921 in124.993 mm | N/A Stainless steel |
N/A
|
| 99435 | N/A 4.335 in110.109 mm | N/A 4.327 in109.906 mm | N/A 0.65 in16.51 mm | N/A 4.921 in124.993 mm | N/A Stainless steel |
N/A
|
| 99437 | N/A 4.378 in111.201 mm | N/A 4.37 in110.998 mm | N/A 1 in25.4 mm | N/A 4.75 in120.65 mm | N/A Stainless steel |
N/A
|
| 99438 | N/A 4.409 in111.989 mm | N/A 4.401 in111.785 mm | N/A 0.886 in22.504 mm | N/A 4.75 in120.65 mm | N/A Stainless steel |
N/A
|
| 99439 | N/A 4.442 in112.827 mm | N/A 4.434 in112.624 mm | N/A 1.142 in29.007 mm | N/A 4.813 in122.25 mm | N/A Stainless steel |
N/A
|
| 99450 | N/A 4.504 in114.402 mm | N/A 4.496 in114.198 mm | N/A 1 in25.4 mm | N/A 5 in127 mm | N/A Stainless steel |
N/A
|
| 99452 | N/A 4.531 in115.087 mm | N/A 4.523 in114.884 mm | N/A 0.938 in23.825 mm | N/A 5 in127 mm | N/A Stainless steel |
N/A
|
| 99463 | N/A 4.629 in117.577 mm | N/A 4.621 in117.373 mm | N/A 1.25 in31.75 mm | N/A 5.063 in128.6 mm | N/A Stainless steel |
N/A
|
| 99465 | N/A 4.629 in117.577 mm | N/A 4.621 in117.373 mm | N/A 0.625 in15.875 mm | N/A 5 in127 mm | N/A Stainless steel |
N/A
|
| 99468 | N/A 4.693 in119.202 mm | N/A 4.685 in118.999 mm | N/A 1 in25.4 mm | N/A 5.062 in128.575 mm | N/A Stainless steel |
N/A
|
| 99471 | N/A 4.728 in120.091 mm | N/A 4.72 in119.888 mm | N/A 0.433 in10.998 mm | N/A 5.11 in129.794 mm | N/A Stainless steel |
N/A
|
| 99472 | N/A 4.807 in122.098 mm | N/A 4.801 in121.945 mm | N/A 0.945 in24.003 mm | N/A 5.177 in131.496 mm | N/A Stainless steel |
N/A
|
| 99473 | N/A 4.728 in120.091 mm | N/A 4.72 in119.888 mm | N/A 0.984 in24.994 mm | N/A 5.11 in129.794 mm | N/A Stainless steel |
N/A
|
| 99475 | N/A 4.754 in120.752 mm | N/A 4.746 in120.548 mm | N/A 0.75 in19.05 mm | N/A 5.25 in133.35 mm | N/A Stainless steel |
N/A
|
| 99487 | N/A 4.879 in123.927 mm | N/A 4.871 in123.723 mm | N/A 0.752 in19.101 mm | N/A 5.252 in133.401 mm | N/A Stainless steel |
N/A
|
| 99490 | N/A 4.925 in125.095 mm | N/A 4.917 in124.892 mm | N/A 0.551 in13.995 mm | N/A 5.402 in137.211 mm | N/A Stainless steel |
N/A
|
| 99491 | N/A 5.125 in130.175 mm | N/A 5.117 in129.972 mm | N/A 0.996 in25.298 mm | N/A 5.492 in139.497 mm | N/A Stainless steel |
N/A
|
| 99492 | N/A 4.925 in125.095 mm | N/A 4.917 in124.892 mm | N/A 1.26 in32.004 mm | N/A 5.4 in137.16 mm | N/A Stainless steel |
N/A
|
| 99494 | N/A 5.118 in129.997 mm | N/A 5.11 in129.794 mm | N/A 0.938 in23.825 mm | N/A 5.493 in139.522 mm | N/A Stainless steel |
N/A
|
| 99498 | N/A 5.006 in127.152 mm | N/A 4.998 in126.949 mm | N/A 0.875 in22.225 mm | N/A 5.4 in137.16 mm | N/A Stainless steel |
N/A
|
| 99499 | N/A 5.006 in127.152 mm | N/A 4.998 in126.949 mm | N/A 1 in25.4 mm | N/A 5.406 in137.312 mm | N/A Stainless steel |
N/A
|
| 99501 | N/A 5.006 in127.152 mm | N/A 4.998 in126.949 mm | N/A 1 in25.4 mm | N/A 5.39 in136.906 mm | N/A Stainless steel |
N/A
|
| 99513 | N/A 5.128 in130.251 mm | N/A 5.120 in130.048 mm | N/A 1 in25.4 mm | N/A 5.5 in139.7 mm | N/A Stainless steel |
N/A
|
| 99525 | N/A 5.254 in133.452 mm | N/A 5.246 in133.248 mm | N/A 1 in25.4 mm | N/A 5.56 in141.224 mm | N/A Stainless steel |
N/A
|
| 99533 | N/A 5.315 in135.001 mm | N/A 5.307 in134.798 mm | N/A 1 in25.4 mm | N/A 5.735 in145.669 mm | N/A Stainless steel |
N/A
|