Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99434 | N/A 4.331 in | N/A 4.322 in | N/A 0.589 in | N/A 4.921 in | N/A Stainless steel |
N/A
|
| 99435 | N/A 4.335 in | N/A 4.327 in | N/A 0.65 in | N/A 4.921 in | N/A Stainless steel |
N/A
|
| 99437 | N/A 4.378 in | N/A 4.37 in | N/A 1 in | N/A 4.75 in | N/A Stainless steel |
N/A
|
| 99438 | N/A 4.409 in | N/A 4.401 in | N/A 0.886 in | N/A 4.75 in | N/A Stainless steel |
N/A
|
| 99439 | N/A 4.442 in | N/A 4.434 in | N/A 1.142 in | N/A 4.813 in | N/A Stainless steel |
N/A
|
| 99450 | N/A 4.504 in | N/A 4.496 in | N/A 1 in | N/A 5 in | N/A Stainless steel |
N/A
|
| 99452 | N/A 4.531 in | N/A 4.523 in | N/A 0.938 in | N/A 5 in | N/A Stainless steel |
N/A
|
| 99463 | N/A 4.629 in | N/A 4.621 in | N/A 1.25 in | N/A 5.063 in | N/A Stainless steel |
N/A
|
| 99465 | N/A 4.629 in | N/A 4.621 in | N/A 0.625 in | N/A 5 in | N/A Stainless steel |
N/A
|
| 99468 | N/A 4.693 in | N/A 4.685 in | N/A 1 in | N/A 5.062 in | N/A Stainless steel |
N/A
|
| 99471 | N/A 4.728 in | N/A 4.72 in | N/A 0.433 in | N/A 5.11 in | N/A Stainless steel |
N/A
|
| 99472 | N/A 4.807 in | N/A 4.801 in | N/A 0.945 in | N/A 5.177 in | N/A Stainless steel |
N/A
|
| 99473 | N/A 4.728 in | N/A 4.72 in | N/A 0.984 in | N/A 5.11 in | N/A Stainless steel |
N/A
|
| 99475 | N/A 4.754 in | N/A 4.746 in | N/A 0.75 in | N/A 5.25 in | N/A Stainless steel |
N/A
|
| 99487 | N/A 4.879 in | N/A 4.871 in | N/A 0.752 in | N/A 5.252 in | N/A Stainless steel |
N/A
|
| 99490 | N/A 4.925 in | N/A 4.917 in | N/A 0.551 in | N/A 5.402 in | N/A Stainless steel |
N/A
|
| 99491 | N/A 5.125 in | N/A 5.117 in | N/A 0.996 in | N/A 5.492 in | N/A Stainless steel |
N/A
|
| 99492 | N/A 4.925 in | N/A 4.917 in | N/A 1.26 in | N/A 5.4 in | N/A Stainless steel |
N/A
|
| 99494 | N/A 5.118 in | N/A 5.11 in | N/A 0.938 in | N/A 5.493 in | N/A Stainless steel |
N/A
|
| 99498 | N/A 5.006 in | N/A 4.998 in | N/A 0.875 in | N/A 5.4 in | N/A Stainless steel |
N/A
|
| 99499 | N/A 5.006 in | N/A 4.998 in | N/A 1 in | N/A 5.406 in | N/A Stainless steel |
N/A
|
| 99501 | N/A 5.006 in | N/A 4.998 in | N/A 1 in | N/A 5.39 in | N/A Stainless steel |
N/A
|
| 99513 | N/A 5.128 in | N/A 5.120 in | N/A 1 in | N/A 5.5 in | N/A Stainless steel |
N/A
|
| 99525 | N/A 5.254 in | N/A 5.246 in | N/A 1 in | N/A 5.56 in | N/A Stainless steel |
N/A
|
| 99533 | N/A 5.315 in | N/A 5.307 in | N/A 1 in | N/A 5.735 in | N/A Stainless steel |
N/A
|