Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99149 | N/A 1.503 in38.176 mm | N/A 1.497 in38.024 mm | N/A 0.688 in17.475 mm | N/A 1.781 in45.237 mm | N/A Stainless steel |
N/A
|
| 99150 | N/A 1.503 in38.176 mm | N/A 1.497 in38.024 mm | N/A 0.5 in12.7 mm | N/A 1.781 in45.237 mm | N/A Stainless steel |
N/A
|
| 99152 | N/A 1.526 in38.76 mm | N/A 1.52 in38.608 mm | N/A 0.563 in14.3 mm | N/A 1.859 in47.219 mm | N/A Stainless steel |
N/A
|
| 99153 | N/A 1.575 in40.005 mm | N/A 1.569 in39.853 mm | N/A 0.509 in12.929 mm | N/A 1.85 in46.99 mm | N/A Stainless steel |
N/A
|
| 99155 | N/A 1.555 in39.497 mm | N/A 1.549 in39.345 mm | N/A 0.563 in14.3 mm | N/A 1.859 in47.219 mm | N/A Stainless steel |
N/A
|
| 99156 | N/A 1.565 in39.751 mm | N/A 1.559 in39.599 mm | N/A 0.688 in17.475 mm | N/A 1.859 in47.219 mm | N/A Stainless steel |
N/A
|
| 99157 | N/A 1.578 in40.081 mm | N/A 1.572 in39.929 mm | N/A 0.63 in16.002 mm | N/A 1.85 in46.99 mm | N/A Stainless steel |
N/A
|
| 99159 | N/A 1.572 in39.929 mm | N/A 1.566 in39.776 mm | N/A 0.75 in19.05 mm | N/A 1.859 in47.219 mm | N/A Stainless steel |
N/A
|
| 99160 | N/A 1.608 in40.843 mm | N/A 1.602 in40.691 mm | N/A 0.641 in16.281 mm | N/A 1.938 in49.225 mm | N/A Stainless steel |
N/A
|
| 99161 | N/A 1.628 in41.351 mm | N/A 1.622 in41.199 mm | N/A 0.438 in11.125 mm | N/A 1.875 in47.625 mm | N/A Stainless steel |
N/A
|
| 99162 | N/A 1.628 in41.351 mm | N/A 1.623 in41.224 mm | N/A 0.688 in17.475 mm | N/A 1.875 in47.625 mm | N/A Stainless steel |
N/A
|
| 99163 | N/A 1.614 in40.996 mm | N/A 1.608 in40.843 mm | N/A 0.625 in15.875 mm | N/A 1.938 in49.225 mm | N/A Stainless steel |
N/A
|
| 99165 | N/A 1.659 in42.139 mm | N/A 1.653 in41.986 mm | N/A 0.689 in17.501 mm | N/A 2.087 in53.01 mm | N/A Stainless steel |
N/A
|
| 99166 | N/A 1.654 in42.012 mm | N/A 1.647 in41.834 mm | N/A 0.571 in14.503 mm | N/A 2.087 in53.01 mm | N/A Stainless steel |
N/A
|
| 99167 | N/A 1.691 in42.951 mm | N/A 1.685 in42.799 mm | N/A 0.438 in11.125 mm | N/A 1.906 in48.412 mm | N/A Stainless steel |
N/A
|
| 99168 | N/A 1.69 in42.926 mm | N/A 1.684 in42.774 mm | N/A 0.688 in17.475 mm | N/A 1.906 in48.412 mm | N/A Stainless steel |
N/A
|
| 99169 | N/A 1.654 in42.012 mm | N/A 1.647 in41.834 mm | N/A 0.688 in17.475 mm | N/A 2.087 in53.01 mm | N/A Stainless steel |
N/A
|
| 99170 | N/A 1.742 in44.247 mm | N/A 1.736 in44.094 mm | N/A 0.5 in12.7 mm | N/A 2.063 in52.4 mm | N/A Stainless steel |
N/A
|
| 99171 | N/A 1.721 in43.713 mm | N/A 1.715 in43.561 mm | N/A 0.688 in17.475 mm | N/A 2.031 in51.587 mm | N/A Stainless steel |
N/A
|
| 99172 | N/A 1.753 in44.526 mm | N/A 1.747 in44.374 mm | N/A 0.5 in12.7 mm | N/A 2.055 in52.197 mm | N/A Stainless steel |
N/A
|
| 99174 | N/A 1.753 in44.526 mm | N/A 1.747 in44.374 mm | N/A 0.688 in17.475 mm | N/A 2.063 in52.4 mm | N/A Stainless steel |
N/A
|
| 99175 | N/A 1.753 in44.526 mm | N/A 1.747 in44.374 mm | N/A 0.875 in22.225 mm | N/A 2.063 in52.4 mm | N/A Stainless steel |
N/A
|
| 99176 | N/A 1.767 in44.882 mm | N/A 1.761 in44.729 mm | N/A 0.688 in17.475 mm | N/A 2.063 in52.4 mm | N/A Stainless steel |
N/A
|
| 99177 | N/A 1.775 in45.085 mm | N/A 1.769 in44.933 mm | N/A 0.669 in16.993 mm | N/A 2.087 in53.01 mm | N/A Stainless steel |
N/A
|
| 99179 | N/A 1.784 in45.314 mm | N/A 1.778 in45.161 mm | N/A 0.8 in20.32 mm | N/A 2.125 in53.975 mm | N/A Stainless steel |
N/A
|
| 99180 | N/A 1.753 in44.526 mm | N/A 1.747 in44.374 mm | N/A 0.625 in15.875 mm | N/A 2.063 in52.4 mm | N/A Stainless steel |
N/A
|
| 99181 | N/A 1.815 in46.101 mm | N/A 1.809 in45.949 mm | N/A 0.688 in17.475 mm | N/A 2.156 in54.762 mm | N/A Stainless steel |
N/A
|
| 99182 | N/A 1.693 in43.002 mm | N/A 1.687 in42.85 mm | N/A 0.625 in15.875 mm | N/A 1.906 in48.412 mm | N/A Stainless steel |
N/A
|
| 99184 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.516 in13.106 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99185 | N/A 1.863 in47.32 mm | N/A 1.857 in47.168 mm | N/A 0.688 in17.475 mm | N/A 2.156 in54.762 mm | N/A Stainless steel |
N/A
|
| 99186 | N/A 1.872 in47.549 mm | N/A 1.866 in47.396 mm | N/A 1.025 in26.035 mm | N/A 2.187 in55.55 mm | N/A Stainless steel |
N/A
|
| 99187 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.688 in17.475 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99188 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.415 in10.541 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99189 | N/A 1.893 in48.082 mm | N/A 1.887 in47.93 mm | N/A 0.668 in16.967 mm | N/A 2.205 in56.007 mm | N/A Stainless steel |
N/A
|
| 99190 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.295 in7.493 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99192 | N/A 1.915 in48.641 mm | N/A 1.909 in48.489 mm | N/A 0.5 in12.7 mm | N/A 2.219 in56.363 mm | N/A Stainless steel |
N/A
|
| 99193 | N/A 1.94 in49.276 mm | N/A 1.934 in49.124 mm | N/A 0.688 in17.475 mm | N/A 2.219 in56.363 mm | N/A Stainless steel |
N/A
|
| 99196 | N/A 1.971 in50.063 mm | N/A 1.965 in49.911 mm | N/A 0.688 in17.475 mm | N/A 2.244 in56.998 mm | N/A Stainless steel |
N/A
|
| 99198 | N/A 1.983 in50.368 mm | N/A 1.977 in50.216 mm | N/A 0.704 in17.882 mm | N/A 2.313 in58.75 mm | N/A Stainless steel |
N/A
|
| 99199 | N/A 2.003 in50.876 mm | N/A 1.997 in50.724 mm | N/A 0.688 in17.475 mm | N/A 2.406 in61.112 mm | N/A Stainless steel |
N/A
|
| 99200 | N/A 2.003 in50.876 mm | N/A 1.997 in50.724 mm | N/A 1 in25.4 mm | N/A 2.406 in61.112 mm | N/A Stainless steel |
N/A
|
| 99204 | N/A 2.047 in51.994 mm | N/A 2.041 in51.841 mm | N/A 0.625 in15.875 mm | N/A 2.469 in62.713 mm | N/A Stainless steel |
N/A
|
| 99205 | N/A 2.063 in52.4 mm | N/A 2.057 in52.248 mm | N/A 0.938 in23.825 mm | N/A 2.469 in62.713 mm | N/A Stainless steel |
N/A
|
| 99210 | N/A 2.128 in54.051 mm | N/A 2.123 in53.924 mm | N/A 0.75 in19.05 mm | N/A 2.422 in61.519 mm | N/A Stainless steel |
N/A
|
| 99212 | N/A 2.13 in54.102 mm | N/A 2.124 in53.95 mm | N/A 0.938 in23.825 mm | N/A 2.422 in61.519 mm | N/A Stainless steel |
N/A
|
| 99215 | N/A 2.168 in55.067 mm | N/A 2.162 in54.915 mm | N/A 0.905 in22.987 mm | N/A 2.441 in62.001 mm | N/A Stainless steel |
N/A
|
| 99218 | N/A 2.192 in55.677 mm | N/A 2.186 in55.524 mm | N/A 0.938 in23.825 mm | N/A 2.5 in63.5 mm | N/A Stainless steel |
N/A
|
| 99219 | N/A 2.286 in58.064 mm | N/A 2.28 in57.912 mm | N/A 0.938 in23.825 mm | N/A 2.598 in65.989 mm | N/A Stainless steel |
N/A
|
| 99220 | N/A 2.205 in56.007 mm | N/A 2.197 in55.804 mm | N/A 0.625 in15.875 mm | N/A 2.5 in63.5 mm | N/A Stainless steel |
N/A
|
| 99225 | N/A 2.255 in57.277 mm | N/A 2.249 in57.125 mm | N/A 0.938 in23.825 mm | N/A 2.531 in64.287 mm | N/A Stainless steel |
N/A
|