Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99049 | N/A 0.475 in | N/A 0.469 in | N/A 0.331 in | N/A 0.787 in | N/A Stainless steel |
N/A
|
| 99050 | N/A 0.502 in | N/A 0.498 in | N/A 0.344 in | N/A 0.61 in | N/A Stainless steel |
N/A
|
| 99055 | N/A 0.551 in | N/A 0.547 in | N/A 0.391 in | N/A 0.75 in | N/A Stainless steel |
N/A
|
| 99056 | N/A 0.566 in | N/A 0.56 in | N/A 0.391 in | N/A 0.75 in | N/A Stainless steel |
N/A
|
| 99058 | N/A 0.63 in | N/A 0.626 in | N/A 0.438 in | N/A 0.718 in | N/A Stainless steel |
N/A
|
| 99059 | N/A 0.593 in | N/A 0.589 in | N/A 0.354 in | N/A 0.75 in | N/A Stainless steel |
N/A
|
| 99060 | N/A 0.686 in | N/A 0.682 in | N/A 0.438 in | N/A 0.9 in | N/A Stainless steel |
N/A
|
| 99062 | N/A 0.627 in | N/A 0.623 in | N/A 0.406 in | N/A 0.813 in | N/A Stainless steel |
N/A
|
| 99068 | N/A 0.671 in | N/A 0.667 in | N/A 0.433 in | N/A 1.063 in | N/A Stainless steel |
N/A
|
| 99075 | N/A 0.752 in | N/A 0.748 in | N/A 0.5 in | N/A 0.9 in | N/A Stainless steel |
N/A
|
| 99076 | N/A 0.752 in | N/A 0.748 in | N/A 0.438 in | N/A 0.938 in | N/A Stainless steel |
N/A
|
| 99078 | N/A 0.789 in | N/A 0.785 in | N/A 0.433 in | N/A 0.999 in | N/A Stainless steel |
N/A
|
| 99080 | N/A 0.784 in | N/A 0.78 in | N/A 0.438 in | N/A 0.935 in | N/A Stainless steel |
N/A
|
| 99081 | N/A 0.761 in | N/A 0.759 in | N/A 0.438 in | N/A 0.938 in | N/A Stainless steel |
N/A
|
| 99082 | N/A 0.709 in | N/A 0.704 in | N/A 0.433 in | N/A 1.063 in | N/A Stainless steel |
N/A
|
| 99084 | N/A 0.866 in | N/A 0.861 in | N/A 0.359 in | N/A 1.188 in | N/A Stainless steel |
N/A
|
| 99085 | N/A 0.866 in | N/A 0.861 in | N/A 0.472 in | N/A 1.058 in | N/A Stainless steel |
N/A
|
| 99086 | N/A 0.861 in | N/A 0.857 in | N/A 0.375 in | N/A 1.155 in | N/A Stainless steel |
N/A
|
| 99087 | N/A 0.877 in | N/A 0.873 in | N/A 0.438 in | N/A 1.093 in | N/A Stainless steel |
N/A
|
| 99091 | N/A 0.912 in | N/A 0.908 in | N/A 0.438 in | N/A 1.218 in | N/A Stainless steel |
N/A
|
| 99092 | N/A 0.945 in | N/A 0.94 in | N/A 0.437 in | N/A 1.13 in | N/A Stainless steel |
N/A
|
| 99094 | N/A 0.97 in | N/A 0.966 in | N/A 0.438 in | N/A 1.13 in | N/A Stainless steel |
N/A
|
| 99096 | N/A 0.97 in | N/A 0.966 in | N/A 0.719 in | N/A 1.13 in | N/A Stainless steel |
N/A
|
| 99098 | N/A 0.986 in | N/A 0.982 in | N/A 0.433 in | N/A 1.378 in | N/A Stainless steel |
N/A
|
| 99101 | N/A 1.002 in | N/A 0.998 in | N/A 0.438 in | N/A 1.219 in | N/A Stainless steel |
N/A
|