Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99226 N/A 2.243 in56.972 mm N/A 2.237 in56.82 mm N/A 0.9 in22.86 mm N/A 2.562 in65.075 mm N/A Stainless steel N/A CAD Icon (for items table)
99227 N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.438 in11.125 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A CAD Icon (for items table)
99228 N/A 2.281 in57.937 mm N/A 2.275 in57.785 mm N/A 0.505 in12.827 mm N/A 2.678 in68.021 mm N/A Stainless steel N/A CAD Icon (for items table)
99230 N/A 2.233 in56.718 mm N/A 2.227 in56.566 mm N/A 0.906 in23.012 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A CAD Icon (for items table)
99231 N/A 2.315 in58.801 mm N/A 2.309 in58.649 mm N/A 0.938 in23.825 mm N/A 2.688 in68.275 mm N/A Stainless steel N/A CAD Icon (for items table)
99233 N/A 2.333 in59.258 mm N/A 2.327 in59.106 mm N/A 0.875 in22.225 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99235 N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.905 in22.987 mm N/A 2.785 in70.739 mm N/A Stainless steel N/A CAD Icon (for items table)
99236 N/A 2.375 in60.325 mm N/A 2.369 in60.173 mm N/A 0.938 in23.825 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99237 N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.938 in23.825 mm N/A 2.734 in69.444 mm N/A Stainless steel N/A CAD Icon (for items table)
99238 N/A 2.378 in60.401 mm N/A 2.372 in60.249 mm N/A 0.75 in19.05 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99240 N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.683 in17.348 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99241 N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.449 in11.405 mm N/A 2.783 in70.688 mm N/A Stainless steel N/A CAD Icon (for items table)
99242 N/A 2.441 in62.001 mm N/A 2.435 in61.849 mm N/A 0.626 in15.9 mm N/A 2.827 in71.806 mm N/A Stainless steel N/A CAD Icon (for items table)
99243 N/A 2.44 in61.976 mm N/A 2.434 in61.824 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99244 N/A 2.441 in62.001 mm N/A 2.434 in61.824 mm N/A 0.625 in15.875 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99248 N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.656 in16.662 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99249 N/A 2.495 in63.373 mm N/A 2.489 in63.221 mm N/A 0.938 in23.825 mm N/A 2.875 in73.025 mm N/A Stainless steel N/A CAD Icon (for items table)
99250 N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99251 N/A 2.516 in63.906 mm N/A 2.51 in63.754 mm N/A 0.906 in23.012 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99253 N/A 2.503 in63.576 mm N/A 2.497 in63.424 mm N/A 0.65 in16.51 mm N/A 2.82 in71.628 mm N/A Stainless steel N/A CAD Icon (for items table)
99254 N/A 2.562 in65.075 mm N/A 2.556 in64.922 mm N/A 0.905 in22.987 mm N/A 2.85 in72.39 mm N/A Stainless steel N/A CAD Icon (for items table)
99256 N/A 2.566 in65.176 mm N/A 2.56 in65.024 mm N/A 0.938 in23.825 mm N/A 2.891 in73.431 mm N/A Stainless steel N/A CAD Icon (for items table)
99259 N/A 2.602 in66.091 mm N/A 2.595 in65.913 mm N/A 0.938 in23.825 mm N/A 2.99 in75.946 mm N/A Stainless steel N/A CAD Icon (for items table)
99260 N/A 2.628 in66.751 mm N/A 2.622 in66.599 mm N/A 0.625 in15.875 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD Icon (for items table)
99261 N/A 2.624 in66.65 mm N/A 2.618 in66.497 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD Icon (for items table)
99262 N/A 2.631 in66.827 mm N/A 2.625 in66.675 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD Icon (for items table)
99264 N/A 2.627 in66.726 mm N/A 2.621 in66.573 mm N/A 0.906 in23.012 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD Icon (for items table)
99266 N/A 2.677 in67.996 mm N/A 2.67 in67.818 mm N/A 0.875 in22.225 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
99267 N/A 2.753 in69.926 mm N/A 2.747 in69.774 mm N/A 1.625 in41.275 mm N/A 3.075 in78.105 mm N/A Stainless steel N/A CAD Icon (for items table)
99269 N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 1.25 in31.75 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
99537 N/A 5.379 in136.627 mm N/A 5.371 in136.423 mm N/A 1 in25.4 mm N/A 5.875 in149.225 mm N/A Stainless steel N/A CAD Icon (for items table)
99549 N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 1 in25.4 mm N/A 5.938 in150.825 mm N/A Stainless steel N/A CAD Icon (for items table)
99550 N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 0.705 in17.907 mm N/A 5.938 in150.825 mm N/A Stainless steel N/A CAD Icon (for items table)
99552 N/A 5.516 in140.106 mm N/A 5.508 in139.903 mm N/A 1 in25.4 mm N/A 5.945 in151.003 mm N/A Stainless steel N/A CAD Icon (for items table)
99560 N/A 5.629 in142.977 mm N/A 5.621 in142.773 mm N/A 1 in25.4 mm N/A 6.188 in157.175 mm N/A Stainless steel N/A CAD Icon (for items table)
99562 N/A 5.734 in145.644 mm N/A 5.726 in145.44 mm N/A 0.75 in19.05 mm N/A 6.1 in154.94 mm N/A Stainless steel N/A CAD Icon (for items table)
99571 N/A 5.709 in145.009 mm N/A 5.699 in144.755 mm N/A 0.875 in22.225 mm N/A 6.1 in154.94 mm N/A Stainless steel N/A CAD Icon (for items table)
99575 N/A 5.754 in146.152 mm N/A 5.746 in145.948 mm N/A 1 in25.4 mm N/A 6.18 in156.972 mm N/A Stainless steel N/A CAD Icon (for items table)
99587 N/A 5.879 in149.327 mm N/A 5.871 in149.123 mm N/A 1.25 in31.75 mm N/A 6.188 in157.175 mm N/A Stainless steel N/A CAD Icon (for items table)
99595 N/A 5.905 in149.987 mm N/A 5.895 in149.733 mm N/A 1.181 in29.997 mm N/A 6.26 in159.004 mm N/A Stainless steel N/A CAD Icon (for items table)
99596 N/A 5.942 in150.927 mm N/A 5.934 in150.724 mm N/A 1.125 in28.575 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A CAD Icon (for items table)
99599 N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 1.25 in31.75 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A CAD Icon (for items table)
99601 N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 0.75 in19.05 mm N/A 6.36 in161.544 mm N/A Stainless steel N/A CAD Icon (for items table)
99605 N/A 6.068 in154.127 mm N/A 6.058 in153.873 mm N/A 1.181 in29.997 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A CAD Icon (for items table)
99606 N/A 6.102 in154.991 mm N/A 6.092 in154.737 mm N/A 1.181 in29.997 mm N/A 6.5 in165.1 mm N/A Stainless steel N/A CAD Icon (for items table)
99620 N/A 6.208 in157.683 mm N/A 6.198 in157.429 mm N/A 1.063 in27 mm N/A 6.625 in168.275 mm N/A Stainless steel N/A CAD Icon (for items table)
99625 N/A 6.255 in158.877 mm N/A 6.245 in158.623 mm N/A 1.25 in31.75 mm N/A 6.625 in168.275 mm N/A Stainless steel N/A CAD Icon (for items table)
99630 N/A 6.299 in159.995 mm N/A 6.289 in159.741 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A CAD Icon (for items table)
99640 N/A 6.693 in170.002 mm N/A 6.683 in169.748 mm N/A 1.496 in37.998 mm N/A 7.188 in182.575 mm N/A Stainless steel N/A CAD Icon (for items table)
99650 N/A 6.505 in165.227 mm N/A 6.495 in164.973 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »