COMPANY HEADER
Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99103 N/A 1.024 in26.01 mm N/A 1.019 in25.883 mm N/A 0.472 in11.989 mm N/A 1.312 in33.325 mm N/A Stainless steel N/A CAD Icon (for items table)
99106 N/A 1.064 in27.026 mm N/A 1.06 in26.924 mm N/A 0.438 in11.125 mm N/A 1.32 in33.528 mm N/A Stainless steel N/A CAD Icon (for items table)
99108 N/A 1.091 in27.711 mm N/A 1.087 in27.61 mm N/A 0.438 in11.125 mm N/A 1.406 in35.712 mm N/A Stainless steel N/A CAD Icon (for items table)
99111 N/A 1.104 in28.042 mm N/A 1.1 in27.94 mm N/A 0.5 in12.7 mm N/A 1.375 in34.925 mm N/A Stainless steel N/A CAD Icon (for items table)
99112 N/A 1.127 in28.626 mm N/A 1.123 in28.524 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD Icon (for items table)
99114 N/A 1.184 in30.074 mm N/A 1.179 in29.947 mm N/A 0.433 in10.998 mm N/A 1.4 in35.56 mm N/A Stainless steel N/A CAD Icon (for items table)
99116 N/A 1.127 in28.626 mm N/A 1.123 in28.524 mm N/A 0.5 in12.7 mm N/A 1.5 in38.1 mm N/A Stainless steel N/A CAD Icon (for items table)
99118 N/A 1.19 in30.226 mm N/A 1.185 in30.099 mm N/A 0.438 in11.125 mm N/A 1.4 in35.56 mm N/A Stainless steel N/A CAD Icon (for items table)
99120 N/A 1.158 in29.413 mm N/A 1.154 in29.312 mm N/A 0.5 in12.7 mm N/A 1.35 in34.29 mm N/A Stainless steel N/A CAD Icon (for items table)
99121 N/A 1.301 in33.045 mm N/A 1.297 in32.944 mm N/A 0.709 in18.009 mm N/A 1.594 in40.488 mm N/A Stainless steel N/A CAD Icon (for items table)
99122 N/A 1.178 in29.921 mm N/A 1.173 in29.794 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD Icon (for items table)
99123 N/A 1.222 in31.039 mm N/A 1.216 in30.886 mm N/A 0.438 in11.125 mm N/A 1.575 in40.005 mm N/A Stainless steel N/A CAD Icon (for items table)
99125 N/A 1.253 in31.826 mm N/A 1.247 in31.674 mm N/A 0.438 in11.125 mm N/A 1.5 in38.1 mm N/A Stainless steel N/A CAD Icon (for items table)
99128 N/A 1.263 in32.08 mm N/A 1.257 in31.928 mm N/A 0.437 in11.1 mm N/A 1.496 in37.998 mm N/A Stainless steel N/A CAD Icon (for items table)
99129 N/A 1.314 in33.376 mm N/A 1.308 in33.223 mm N/A 0.375 in9.525 mm N/A 1.6 in40.64 mm N/A Stainless steel N/A CAD Icon (for items table)
99131 N/A 1.316 in33.426 mm N/A 1.31 in33.274 mm N/A 0.625 in15.875 mm N/A 1.594 in40.488 mm N/A Stainless steel N/A CAD Icon (for items table)
99133 N/A 1.377 in34.976 mm N/A 1.371 in34.823 mm N/A 0.438 in11.125 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99134 N/A 1.342 in34.087 mm N/A 1.336 in33.934 mm N/A 0.625 in15.875 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99138 N/A 1.377 in34.976 mm N/A 1.371 in34.823 mm N/A 0.625 in15.875 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99139 N/A 1.381 in35.077 mm N/A 1.375 in34.925 mm N/A 0.63 in16.002 mm N/A 1.638 in41.605 mm N/A Stainless steel N/A CAD Icon (for items table)
99143 N/A 1.438 in36.525 mm N/A 1.432 in36.373 mm N/A 0.688 in17.475 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD Icon (for items table)
99144 N/A 1.441 in36.601 mm N/A 1.435 in36.449 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD Icon (for items table)
99145 N/A 1.46 in37.084 mm N/A 1.453 in36.906 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A CAD Icon (for items table)
99146 N/A 1.417 in35.992 mm N/A 1.412 in35.865 mm N/A 0.669 in16.993 mm N/A 1.689 in42.901 mm N/A Stainless steel N/A CAD Icon (for items table)
99147 N/A 1.496 in37.998 mm N/A 1.49 in37.846 mm N/A 0.669 in16.993 mm N/A 1.78 in45.212 mm N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »