COMPANY HEADER
Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99103 N/A 1.024 in N/A 1.019 in N/A 0.472 in N/A 1.312 in N/A Stainless steel N/A CAD Icon (for items table)
99106 N/A 1.064 in N/A 1.06 in N/A 0.438 in N/A 1.32 in N/A Stainless steel N/A CAD Icon (for items table)
99108 N/A 1.091 in N/A 1.087 in N/A 0.438 in N/A 1.406 in N/A Stainless steel N/A CAD Icon (for items table)
99111 N/A 1.104 in N/A 1.1 in N/A 0.5 in N/A 1.375 in N/A Stainless steel N/A CAD Icon (for items table)
99112 N/A 1.127 in N/A 1.123 in N/A 0.438 in N/A 1.575 in N/A Stainless steel N/A CAD Icon (for items table)
99114 N/A 1.184 in N/A 1.179 in N/A 0.433 in N/A 1.4 in N/A Stainless steel N/A CAD Icon (for items table)
99116 N/A 1.127 in N/A 1.123 in N/A 0.5 in N/A 1.5 in N/A Stainless steel N/A CAD Icon (for items table)
99118 N/A 1.19 in N/A 1.185 in N/A 0.438 in N/A 1.4 in N/A Stainless steel N/A CAD Icon (for items table)
99120 N/A 1.158 in N/A 1.154 in N/A 0.5 in N/A 1.35 in N/A Stainless steel N/A CAD Icon (for items table)
99121 N/A 1.301 in N/A 1.297 in N/A 0.709 in N/A 1.594 in N/A Stainless steel N/A CAD Icon (for items table)
99122 N/A 1.178 in N/A 1.173 in N/A 0.438 in N/A 1.575 in N/A Stainless steel N/A CAD Icon (for items table)
99123 N/A 1.222 in N/A 1.216 in N/A 0.438 in N/A 1.575 in N/A Stainless steel N/A CAD Icon (for items table)
99125 N/A 1.253 in N/A 1.247 in N/A 0.438 in N/A 1.5 in N/A Stainless steel N/A CAD Icon (for items table)
99128 N/A 1.263 in N/A 1.257 in N/A 0.437 in N/A 1.496 in N/A Stainless steel N/A CAD Icon (for items table)
99129 N/A 1.314 in N/A 1.308 in N/A 0.375 in N/A 1.6 in N/A Stainless steel N/A CAD Icon (for items table)
99131 N/A 1.316 in N/A 1.31 in N/A 0.625 in N/A 1.594 in N/A Stainless steel N/A CAD Icon (for items table)
99133 N/A 1.377 in N/A 1.371 in N/A 0.438 in N/A 1.638 in N/A Stainless steel N/A CAD Icon (for items table)
99134 N/A 1.342 in N/A 1.336 in N/A 0.625 in N/A 1.638 in N/A Stainless steel N/A CAD Icon (for items table)
99138 N/A 1.377 in N/A 1.371 in N/A 0.625 in N/A 1.638 in N/A Stainless steel N/A CAD Icon (for items table)
99139 N/A 1.381 in N/A 1.375 in N/A 0.63 in N/A 1.638 in N/A Stainless steel N/A CAD Icon (for items table)
99143 N/A 1.438 in N/A 1.432 in N/A 0.688 in N/A 1.781 in N/A Stainless steel N/A CAD Icon (for items table)
99144 N/A 1.441 in N/A 1.435 in N/A 0.5 in N/A 1.781 in N/A Stainless steel N/A CAD Icon (for items table)
99145 N/A 1.46 in N/A 1.453 in N/A 0.5 in N/A 1.781 in N/A Stainless steel N/A CAD Icon (for items table)
99146 N/A 1.417 in N/A 1.412 in N/A 0.669 in N/A 1.689 in N/A Stainless steel N/A CAD Icon (for items table)
99147 N/A 1.496 in N/A 1.49 in N/A 0.669 in N/A 1.78 in N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »