Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99149 | N/A 1.503 in | N/A 1.497 in | N/A 0.688 in | N/A 1.781 in | N/A Stainless steel |
N/A
|
| 99150 | N/A 1.503 in | N/A 1.497 in | N/A 0.5 in | N/A 1.781 in | N/A Stainless steel |
N/A
|
| 99152 | N/A 1.526 in | N/A 1.52 in | N/A 0.563 in | N/A 1.859 in | N/A Stainless steel |
N/A
|
| 99153 | N/A 1.575 in | N/A 1.569 in | N/A 0.509 in | N/A 1.85 in | N/A Stainless steel |
N/A
|
| 99155 | N/A 1.555 in | N/A 1.549 in | N/A 0.563 in | N/A 1.859 in | N/A Stainless steel |
N/A
|
| 99156 | N/A 1.565 in | N/A 1.559 in | N/A 0.688 in | N/A 1.859 in | N/A Stainless steel |
N/A
|
| 99157 | N/A 1.578 in | N/A 1.572 in | N/A 0.63 in | N/A 1.85 in | N/A Stainless steel |
N/A
|
| 99159 | N/A 1.572 in | N/A 1.566 in | N/A 0.75 in | N/A 1.859 in | N/A Stainless steel |
N/A
|
| 99160 | N/A 1.608 in | N/A 1.602 in | N/A 0.641 in | N/A 1.938 in | N/A Stainless steel |
N/A
|
| 99161 | N/A 1.628 in | N/A 1.622 in | N/A 0.438 in | N/A 1.875 in | N/A Stainless steel |
N/A
|
| 99162 | N/A 1.628 in | N/A 1.623 in | N/A 0.688 in | N/A 1.875 in | N/A Stainless steel |
N/A
|
| 99163 | N/A 1.614 in | N/A 1.608 in | N/A 0.625 in | N/A 1.938 in | N/A Stainless steel |
N/A
|
| 99165 | N/A 1.659 in | N/A 1.653 in | N/A 0.689 in | N/A 2.087 in | N/A Stainless steel |
N/A
|
| 99166 | N/A 1.654 in | N/A 1.647 in | N/A 0.571 in | N/A 2.087 in | N/A Stainless steel |
N/A
|
| 99167 | N/A 1.691 in | N/A 1.685 in | N/A 0.438 in | N/A 1.906 in | N/A Stainless steel |
N/A
|
| 99168 | N/A 1.69 in | N/A 1.684 in | N/A 0.688 in | N/A 1.906 in | N/A Stainless steel |
N/A
|
| 99169 | N/A 1.654 in | N/A 1.647 in | N/A 0.688 in | N/A 2.087 in | N/A Stainless steel |
N/A
|
| 99170 | N/A 1.742 in | N/A 1.736 in | N/A 0.5 in | N/A 2.063 in | N/A Stainless steel |
N/A
|
| 99171 | N/A 1.721 in | N/A 1.715 in | N/A 0.688 in | N/A 2.031 in | N/A Stainless steel |
N/A
|
| 99172 | N/A 1.753 in | N/A 1.747 in | N/A 0.5 in | N/A 2.055 in | N/A Stainless steel |
N/A
|
| 99174 | N/A 1.753 in | N/A 1.747 in | N/A 0.688 in | N/A 2.063 in | N/A Stainless steel |
N/A
|
| 99175 | N/A 1.753 in | N/A 1.747 in | N/A 0.875 in | N/A 2.063 in | N/A Stainless steel |
N/A
|
| 99176 | N/A 1.767 in | N/A 1.761 in | N/A 0.688 in | N/A 2.063 in | N/A Stainless steel |
N/A
|
| 99177 | N/A 1.775 in | N/A 1.769 in | N/A 0.669 in | N/A 2.087 in | N/A Stainless steel |
N/A
|
| 99179 | N/A 1.784 in | N/A 1.778 in | N/A 0.8 in | N/A 2.125 in | N/A Stainless steel |
N/A
|