Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99180 | N/A 1.753 in44.526 mm | N/A 1.747 in44.374 mm | N/A 0.625 in15.875 mm | N/A 2.063 in52.4 mm | N/A Stainless steel |
N/A
|
| 99181 | N/A 1.815 in46.101 mm | N/A 1.809 in45.949 mm | N/A 0.688 in17.475 mm | N/A 2.156 in54.762 mm | N/A Stainless steel |
N/A
|
| 99182 | N/A 1.693 in43.002 mm | N/A 1.687 in42.85 mm | N/A 0.625 in15.875 mm | N/A 1.906 in48.412 mm | N/A Stainless steel |
N/A
|
| 99184 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.516 in13.106 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99185 | N/A 1.863 in47.32 mm | N/A 1.857 in47.168 mm | N/A 0.688 in17.475 mm | N/A 2.156 in54.762 mm | N/A Stainless steel |
N/A
|
| 99186 | N/A 1.872 in47.549 mm | N/A 1.866 in47.396 mm | N/A 1.025 in26.035 mm | N/A 2.187 in55.55 mm | N/A Stainless steel |
N/A
|
| 99187 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.688 in17.475 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99188 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.415 in10.541 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99189 | N/A 1.893 in48.082 mm | N/A 1.887 in47.93 mm | N/A 0.668 in16.967 mm | N/A 2.205 in56.007 mm | N/A Stainless steel |
N/A
|
| 99190 | N/A 1.878 in47.701 mm | N/A 1.872 in47.549 mm | N/A 0.295 in7.493 mm | N/A 2.203 in55.956 mm | N/A Stainless steel |
N/A
|
| 99192 | N/A 1.915 in48.641 mm | N/A 1.909 in48.489 mm | N/A 0.5 in12.7 mm | N/A 2.219 in56.363 mm | N/A Stainless steel |
N/A
|
| 99193 | N/A 1.94 in49.276 mm | N/A 1.934 in49.124 mm | N/A 0.688 in17.475 mm | N/A 2.219 in56.363 mm | N/A Stainless steel |
N/A
|
| 99196 | N/A 1.971 in50.063 mm | N/A 1.965 in49.911 mm | N/A 0.688 in17.475 mm | N/A 2.244 in56.998 mm | N/A Stainless steel |
N/A
|
| 99198 | N/A 1.983 in50.368 mm | N/A 1.977 in50.216 mm | N/A 0.704 in17.882 mm | N/A 2.313 in58.75 mm | N/A Stainless steel |
N/A
|
| 99199 | N/A 2.003 in50.876 mm | N/A 1.997 in50.724 mm | N/A 0.688 in17.475 mm | N/A 2.406 in61.112 mm | N/A Stainless steel |
N/A
|
| 99200 | N/A 2.003 in50.876 mm | N/A 1.997 in50.724 mm | N/A 1 in25.4 mm | N/A 2.406 in61.112 mm | N/A Stainless steel |
N/A
|
| 99204 | N/A 2.047 in51.994 mm | N/A 2.041 in51.841 mm | N/A 0.625 in15.875 mm | N/A 2.469 in62.713 mm | N/A Stainless steel |
N/A
|
| 99205 | N/A 2.063 in52.4 mm | N/A 2.057 in52.248 mm | N/A 0.938 in23.825 mm | N/A 2.469 in62.713 mm | N/A Stainless steel |
N/A
|
| 99210 | N/A 2.128 in54.051 mm | N/A 2.123 in53.924 mm | N/A 0.75 in19.05 mm | N/A 2.422 in61.519 mm | N/A Stainless steel |
N/A
|
| 99212 | N/A 2.13 in54.102 mm | N/A 2.124 in53.95 mm | N/A 0.938 in23.825 mm | N/A 2.422 in61.519 mm | N/A Stainless steel |
N/A
|
| 99215 | N/A 2.168 in55.067 mm | N/A 2.162 in54.915 mm | N/A 0.905 in22.987 mm | N/A 2.441 in62.001 mm | N/A Stainless steel |
N/A
|
| 99218 | N/A 2.192 in55.677 mm | N/A 2.186 in55.524 mm | N/A 0.938 in23.825 mm | N/A 2.5 in63.5 mm | N/A Stainless steel |
N/A
|
| 99219 | N/A 2.286 in58.064 mm | N/A 2.28 in57.912 mm | N/A 0.938 in23.825 mm | N/A 2.598 in65.989 mm | N/A Stainless steel |
N/A
|
| 99220 | N/A 2.205 in56.007 mm | N/A 2.197 in55.804 mm | N/A 0.625 in15.875 mm | N/A 2.5 in63.5 mm | N/A Stainless steel |
N/A
|
| 99225 | N/A 2.255 in57.277 mm | N/A 2.249 in57.125 mm | N/A 0.938 in23.825 mm | N/A 2.531 in64.287 mm | N/A Stainless steel |
N/A
|