Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99180 | N/A 1.753 in | N/A 1.747 in | N/A 0.625 in | N/A 2.063 in | N/A Stainless steel |
N/A
|
| 99181 | N/A 1.815 in | N/A 1.809 in | N/A 0.688 in | N/A 2.156 in | N/A Stainless steel |
N/A
|
| 99182 | N/A 1.693 in | N/A 1.687 in | N/A 0.625 in | N/A 1.906 in | N/A Stainless steel |
N/A
|
| 99184 | N/A 1.878 in | N/A 1.872 in | N/A 0.516 in | N/A 2.203 in | N/A Stainless steel |
N/A
|
| 99185 | N/A 1.863 in | N/A 1.857 in | N/A 0.688 in | N/A 2.156 in | N/A Stainless steel |
N/A
|
| 99186 | N/A 1.872 in | N/A 1.866 in | N/A 1.025 in | N/A 2.187 in | N/A Stainless steel |
N/A
|
| 99187 | N/A 1.878 in | N/A 1.872 in | N/A 0.688 in | N/A 2.203 in | N/A Stainless steel |
N/A
|
| 99188 | N/A 1.878 in | N/A 1.872 in | N/A 0.415 in | N/A 2.203 in | N/A Stainless steel |
N/A
|
| 99189 | N/A 1.893 in | N/A 1.887 in | N/A 0.668 in | N/A 2.205 in | N/A Stainless steel |
N/A
|
| 99190 | N/A 1.878 in | N/A 1.872 in | N/A 0.295 in | N/A 2.203 in | N/A Stainless steel |
N/A
|
| 99192 | N/A 1.915 in | N/A 1.909 in | N/A 0.5 in | N/A 2.219 in | N/A Stainless steel |
N/A
|
| 99193 | N/A 1.94 in | N/A 1.934 in | N/A 0.688 in | N/A 2.219 in | N/A Stainless steel |
N/A
|
| 99196 | N/A 1.971 in | N/A 1.965 in | N/A 0.688 in | N/A 2.244 in | N/A Stainless steel |
N/A
|
| 99198 | N/A 1.983 in | N/A 1.977 in | N/A 0.704 in | N/A 2.313 in | N/A Stainless steel |
N/A
|
| 99199 | N/A 2.003 in | N/A 1.997 in | N/A 0.688 in | N/A 2.406 in | N/A Stainless steel |
N/A
|
| 99200 | N/A 2.003 in | N/A 1.997 in | N/A 1 in | N/A 2.406 in | N/A Stainless steel |
N/A
|
| 99204 | N/A 2.047 in | N/A 2.041 in | N/A 0.625 in | N/A 2.469 in | N/A Stainless steel |
N/A
|
| 99205 | N/A 2.063 in | N/A 2.057 in | N/A 0.938 in | N/A 2.469 in | N/A Stainless steel |
N/A
|
| 99210 | N/A 2.128 in | N/A 2.123 in | N/A 0.75 in | N/A 2.422 in | N/A Stainless steel |
N/A
|
| 99212 | N/A 2.13 in | N/A 2.124 in | N/A 0.938 in | N/A 2.422 in | N/A Stainless steel |
N/A
|
| 99215 | N/A 2.168 in | N/A 2.162 in | N/A 0.905 in | N/A 2.441 in | N/A Stainless steel |
N/A
|
| 99218 | N/A 2.192 in | N/A 2.186 in | N/A 0.938 in | N/A 2.5 in | N/A Stainless steel |
N/A
|
| 99219 | N/A 2.286 in | N/A 2.28 in | N/A 0.938 in | N/A 2.598 in | N/A Stainless steel |
N/A
|
| 99220 | N/A 2.205 in | N/A 2.197 in | N/A 0.625 in | N/A 2.5 in | N/A Stainless steel |
N/A
|
| 99225 | N/A 2.255 in | N/A 2.249 in | N/A 0.938 in | N/A 2.531 in | N/A Stainless steel |
N/A
|