COMPANY HEADER
Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99226 N/A 2.243 in56.972 mm N/A 2.237 in56.82 mm N/A 0.9 in22.86 mm N/A 2.562 in65.075 mm N/A Stainless steel N/A CAD Icon (for items table)
99227 N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.438 in11.125 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A CAD Icon (for items table)
99228 N/A 2.281 in57.937 mm N/A 2.275 in57.785 mm N/A 0.505 in12.827 mm N/A 2.678 in68.021 mm N/A Stainless steel N/A CAD Icon (for items table)
99230 N/A 2.233 in56.718 mm N/A 2.227 in56.566 mm N/A 0.906 in23.012 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A CAD Icon (for items table)
99231 N/A 2.315 in58.801 mm N/A 2.309 in58.649 mm N/A 0.938 in23.825 mm N/A 2.688 in68.275 mm N/A Stainless steel N/A CAD Icon (for items table)
99233 N/A 2.333 in59.258 mm N/A 2.327 in59.106 mm N/A 0.875 in22.225 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99235 N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.905 in22.987 mm N/A 2.785 in70.739 mm N/A Stainless steel N/A CAD Icon (for items table)
99236 N/A 2.375 in60.325 mm N/A 2.369 in60.173 mm N/A 0.938 in23.825 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99237 N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.938 in23.825 mm N/A 2.734 in69.444 mm N/A Stainless steel N/A CAD Icon (for items table)
99238 N/A 2.378 in60.401 mm N/A 2.372 in60.249 mm N/A 0.75 in19.05 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99240 N/A 2.38 in60.452 mm N/A 2.374 in60.3 mm N/A 0.683 in17.348 mm N/A 2.75 in69.85 mm N/A Stainless steel N/A CAD Icon (for items table)
99241 N/A 2.365 in60.071 mm N/A 2.359 in59.919 mm N/A 0.449 in11.405 mm N/A 2.783 in70.688 mm N/A Stainless steel N/A CAD Icon (for items table)
99242 N/A 2.441 in62.001 mm N/A 2.435 in61.849 mm N/A 0.626 in15.9 mm N/A 2.827 in71.806 mm N/A Stainless steel N/A CAD Icon (for items table)
99243 N/A 2.44 in61.976 mm N/A 2.434 in61.824 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99244 N/A 2.441 in62.001 mm N/A 2.434 in61.824 mm N/A 0.625 in15.875 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99248 N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.656 in16.662 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99249 N/A 2.495 in63.373 mm N/A 2.489 in63.221 mm N/A 0.938 in23.825 mm N/A 2.875 in73.025 mm N/A Stainless steel N/A CAD Icon (for items table)
99250 N/A 2.506 in63.652 mm N/A 2.5 in63.5 mm N/A 0.938 in23.825 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99251 N/A 2.516 in63.906 mm N/A 2.51 in63.754 mm N/A 0.906 in23.012 mm N/A 2.828 in71.831 mm N/A Stainless steel N/A CAD Icon (for items table)
99253 N/A 2.503 in63.576 mm N/A 2.497 in63.424 mm N/A 0.65 in16.51 mm N/A 2.82 in71.628 mm N/A Stainless steel N/A CAD Icon (for items table)
99254 N/A 2.562 in65.075 mm N/A 2.556 in64.922 mm N/A 0.905 in22.987 mm N/A 2.85 in72.39 mm N/A Stainless steel N/A CAD Icon (for items table)
99256 N/A 2.566 in65.176 mm N/A 2.56 in65.024 mm N/A 0.938 in23.825 mm N/A 2.891 in73.431 mm N/A Stainless steel N/A CAD Icon (for items table)
99259 N/A 2.602 in66.091 mm N/A 2.595 in65.913 mm N/A 0.938 in23.825 mm N/A 2.99 in75.946 mm N/A Stainless steel N/A CAD Icon (for items table)
99260 N/A 2.628 in66.751 mm N/A 2.622 in66.599 mm N/A 0.625 in15.875 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD Icon (for items table)
99261 N/A 2.624 in66.65 mm N/A 2.618 in66.497 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »