Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99226 | N/A 2.243 in | N/A 2.237 in | N/A 0.9 in | N/A 2.562 in | N/A Stainless steel |
N/A
|
| 99227 | N/A 2.255 in | N/A 2.249 in | N/A 0.438 in | N/A 2.531 in | N/A Stainless steel |
N/A
|
| 99228 | N/A 2.281 in | N/A 2.275 in | N/A 0.505 in | N/A 2.678 in | N/A Stainless steel |
N/A
|
| 99230 | N/A 2.233 in | N/A 2.227 in | N/A 0.906 in | N/A 2.531 in | N/A Stainless steel |
N/A
|
| 99231 | N/A 2.315 in | N/A 2.309 in | N/A 0.938 in | N/A 2.688 in | N/A Stainless steel |
N/A
|
| 99233 | N/A 2.333 in | N/A 2.327 in | N/A 0.875 in | N/A 2.75 in | N/A Stainless steel |
N/A
|
| 99235 | N/A 2.365 in | N/A 2.359 in | N/A 0.905 in | N/A 2.785 in | N/A Stainless steel |
N/A
|
| 99236 | N/A 2.375 in | N/A 2.369 in | N/A 0.938 in | N/A 2.75 in | N/A Stainless steel |
N/A
|
| 99237 | N/A 2.38 in | N/A 2.374 in | N/A 0.938 in | N/A 2.734 in | N/A Stainless steel |
N/A
|
| 99238 | N/A 2.378 in | N/A 2.372 in | N/A 0.75 in | N/A 2.75 in | N/A Stainless steel |
N/A
|
| 99240 | N/A 2.38 in | N/A 2.374 in | N/A 0.683 in | N/A 2.75 in | N/A Stainless steel |
N/A
|
| 99241 | N/A 2.365 in | N/A 2.359 in | N/A 0.449 in | N/A 2.783 in | N/A Stainless steel |
N/A
|
| 99242 | N/A 2.441 in | N/A 2.435 in | N/A 0.626 in | N/A 2.827 in | N/A Stainless steel |
N/A
|
| 99243 | N/A 2.44 in | N/A 2.434 in | N/A 0.938 in | N/A 2.828 in | N/A Stainless steel |
N/A
|
| 99244 | N/A 2.441 in | N/A 2.434 in | N/A 0.625 in | N/A 2.828 in | N/A Stainless steel |
N/A
|
| 99248 | N/A 2.506 in | N/A 2.5 in | N/A 0.656 in | N/A 2.828 in | N/A Stainless steel |
N/A
|
| 99249 | N/A 2.495 in | N/A 2.489 in | N/A 0.938 in | N/A 2.875 in | N/A Stainless steel |
N/A
|
| 99250 | N/A 2.506 in | N/A 2.5 in | N/A 0.938 in | N/A 2.828 in | N/A Stainless steel |
N/A
|
| 99251 | N/A 2.516 in | N/A 2.51 in | N/A 0.906 in | N/A 2.828 in | N/A Stainless steel |
N/A
|
| 99253 | N/A 2.503 in | N/A 2.497 in | N/A 0.65 in | N/A 2.82 in | N/A Stainless steel |
N/A
|
| 99254 | N/A 2.562 in | N/A 2.556 in | N/A 0.905 in | N/A 2.85 in | N/A Stainless steel |
N/A
|
| 99256 | N/A 2.566 in | N/A 2.56 in | N/A 0.938 in | N/A 2.891 in | N/A Stainless steel |
N/A
|
| 99259 | N/A 2.602 in | N/A 2.595 in | N/A 0.938 in | N/A 2.99 in | N/A Stainless steel |
N/A
|
| 99260 | N/A 2.628 in | N/A 2.622 in | N/A 0.625 in | N/A 3.047 in | N/A Stainless steel |
N/A
|
| 99261 | N/A 2.624 in | N/A 2.618 in | N/A 0.938 in | N/A 3.047 in | N/A Stainless steel |
N/A
|