Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99272 N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.563 in14.3 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
99273 N/A 2.746 in69.748 mm N/A 2.74 in69.596 mm N/A 0.938 in23.825 mm N/A 3.065 in77.851 mm N/A Stainless steel N/A CAD Icon (for items table)
99274 N/A 2.751 in69.875 mm N/A 2.745 in69.723 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
99275 N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
99276 N/A 2.759 in70.079 mm N/A 2.753 in69.926 mm N/A 0.945 in24.003 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A CAD Icon (for items table)
99281 N/A 2.815 in71.501 mm N/A 2.809 in71.349 mm N/A 0.688 in17.475 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A CAD Icon (for items table)
99282 N/A 2.844 in72.238 mm N/A 2.838 in72.085 mm N/A 0.656 in16.662 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A CAD Icon (for items table)
99284 N/A 2.835 in72.009 mm N/A 2.828 in71.831 mm N/A 0.875 in22.225 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A CAD Icon (for items table)
99286 N/A 2.872 in72.949 mm N/A 2.866 in72.796 mm N/A 0.938 in23.825 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A CAD Icon (for items table)
99287 N/A 2.879 in73.127 mm N/A 2.873 in72.974 mm N/A 0.938 in23.825 mm N/A 3.219 in81.763 mm N/A Stainless steel N/A CAD Icon (for items table)
99289 N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 0.689 in17.501 mm N/A 3.272 in83.109 mm N/A Stainless steel N/A CAD Icon (for items table)
99290 N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.641 in16.281 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A CAD Icon (for items table)
99291 N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.625 in15.875 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A CAD Icon (for items table)
99293 N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.938 in23.825 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A CAD Icon (for items table)
99294 N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 1.024 in26.01 mm N/A 3.305 in83.947 mm N/A Stainless steel N/A CAD Icon (for items table)
99296 N/A 3.003 in76.276 mm N/A 2.997 in76.124 mm N/A 0.938 in23.825 mm N/A 3.24 in82.296 mm N/A Stainless steel N/A CAD Icon (for items table)
99298 N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.688 in17.475 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A CAD Icon (for items table)
99299 N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 1 in25.4 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A CAD Icon (for items table)
99300 N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 1 in25.4 mm N/A 3.453 in87.706 mm N/A Stainless steel N/A CAD Icon (for items table)
99303 N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 0.813 in20.65 mm N/A 3.345 in84.963 mm N/A Stainless steel N/A CAD Icon (for items table)
99306 N/A 3.071 in78.003 mm N/A 3.064 in77.826 mm N/A 0.875 in22.225 mm N/A 3.468 in88.087 mm N/A Stainless steel N/A CAD Icon (for items table)
99307 N/A 3.132 in79.553 mm N/A 3.124 in79.35 mm N/A 0.709 in18.009 mm N/A 3.525 in89.535 mm N/A Stainless steel N/A CAD Icon (for items table)
99311 N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 0.813 in20.65 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A CAD Icon (for items table)
99312 N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 1 in25.4 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A CAD Icon (for items table)
99313 N/A 3.15 in80.01 mm N/A 3.142 in79.807 mm N/A 0.886 in22.504 mm N/A 3.54 in89.916 mm N/A Stainless steel N/A CAD Icon (for items table)
99315 N/A 3.153 in80.086 mm N/A 3.146 in79.908 mm N/A 0.945 in24.003 mm N/A 3.543 in89.992 mm N/A Stainless steel N/A CAD Icon (for items table)
99317 N/A 3.153 in80.086 mm N/A 3.146 in79.908 mm N/A 0.59 in14.986 mm N/A 3.543 in89.992 mm N/A Stainless steel N/A CAD Icon (for items table)
99322 N/A 3.253 in82.626 mm N/A 3.247 in82.474 mm N/A 1 in25.4 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A CAD Icon (for items table)
99323 N/A 3.254 in82.652 mm N/A 3.248 in82.499 mm N/A 0.725 in18.415 mm N/A 3.585 in91.059 mm N/A Stainless steel N/A CAD Icon (for items table)
99324 N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 0.719 in18.263 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A CAD Icon (for items table)
99325 N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 1 in25.4 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A CAD Icon (for items table)
99326 N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 0.875 in22.225 mm N/A 3.585 in91.059 mm N/A Stainless steel N/A CAD Icon (for items table)
99328 N/A 3.231 in82.067 mm N/A 3.225 in81.915 mm N/A 0.85 in21.59 mm N/A 3.587 in91.11 mm N/A Stainless steel N/A CAD Icon (for items table)
99331 N/A 3.313 in84.15 mm N/A 3.307 in83.998 mm N/A 1 in25.4 mm N/A 3.688 in93.675 mm N/A Stainless steel N/A CAD Icon (for items table)
99332 N/A 3.347 in85.014 mm N/A 3.337 in84.76 mm N/A 0.827 in21.006 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A CAD Icon (for items table)
99333 N/A 3.346 in84.988 mm N/A 3.337 in84.76 mm N/A 0.984 in24.994 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A CAD Icon (for items table)
99334 N/A 3.346 in84.988 mm N/A 3.338 in84.785 mm N/A 1.25 in31.75 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A CAD Icon (for items table)
99337 N/A 3.379 in85.827 mm N/A 3.373 in85.674 mm N/A 1 in25.4 mm N/A 3.688 in93.675 mm N/A Stainless steel N/A CAD Icon (for items table)
99339 N/A 3.441 in87.401 mm N/A 3.435 in87.249 mm N/A 0.906 in23.012 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A CAD Icon (for items table)
99340 N/A 3.483 in88.468 mm N/A 3.477 in88.316 mm N/A 0.906 in23.012 mm N/A 3.835 in97.409 mm N/A Stainless steel N/A CAD Icon (for items table)
99346 N/A 3.503 in88.976 mm N/A 3.497 in88.824 mm N/A 0.813 in20.65 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A CAD Icon (for items table)
99347 N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 0.5 in12.7 mm N/A 3.827 in97.206 mm N/A Stainless steel N/A CAD Icon (for items table)
99349 N/A 3.507 in89.078 mm N/A 3.501 in88.925 mm N/A 0.811 in20.599 mm N/A 3.842 in97.587 mm N/A Stainless steel N/A CAD Icon (for items table)
99350 N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 1 in25.4 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A CAD Icon (for items table)
99351 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.906 in23.012 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
99352 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.538 in13.665 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
99353 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.665 in16.891 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
99354 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 1.102 in27.991 mm N/A 4 in101.6 mm N/A Stainless steel N/A CAD Icon (for items table)
99356 N/A 3.566 in90.576 mm N/A 3.56 in90.424 mm N/A 1 in25.4 mm N/A 3.9 in99.06 mm N/A Stainless steel N/A CAD Icon (for items table)
99359 N/A 3.691 in93.751 mm N/A 3.685 in93.599 mm N/A 0.938 in23.825 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »