COMPANY HEADER
Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99272 N/A 2.756 in N/A 2.75 in N/A 0.563 in N/A 3.125 in N/A Stainless steel N/A CAD Icon (for items table)
99273 N/A 2.746 in N/A 2.74 in N/A 0.938 in N/A 3.065 in N/A Stainless steel N/A CAD Icon (for items table)
99274 N/A 2.751 in N/A 2.745 in N/A 0.938 in N/A 3.125 in N/A Stainless steel N/A CAD Icon (for items table)
99275 N/A 2.756 in N/A 2.75 in N/A 0.938 in N/A 3.125 in N/A Stainless steel N/A CAD Icon (for items table)
99276 N/A 2.759 in N/A 2.753 in N/A 0.945 in N/A 3.125 in N/A Stainless steel N/A CAD Icon (for items table)
99281 N/A 2.815 in N/A 2.809 in N/A 0.688 in N/A 3.188 in N/A Stainless steel N/A CAD Icon (for items table)
99282 N/A 2.844 in N/A 2.838 in N/A 0.656 in N/A 3.225 in N/A Stainless steel N/A CAD Icon (for items table)
99284 N/A 2.835 in N/A 2.828 in N/A 0.875 in N/A 3.225 in N/A Stainless steel N/A CAD Icon (for items table)
99286 N/A 2.872 in N/A 2.866 in N/A 0.938 in N/A 3.188 in N/A Stainless steel N/A CAD Icon (for items table)
99287 N/A 2.879 in N/A 2.873 in N/A 0.938 in N/A 3.219 in N/A Stainless steel N/A CAD Icon (for items table)
99289 N/A 2.956 in N/A 2.95 in N/A 0.689 in N/A 3.272 in N/A Stainless steel N/A CAD Icon (for items table)
99290 N/A 2.943 in N/A 2.937 in N/A 0.641 in N/A 3.344 in N/A Stainless steel N/A CAD Icon (for items table)
99291 N/A 2.996 in N/A 2.99 in N/A 0.625 in N/A 3.359 in N/A Stainless steel N/A CAD Icon (for items table)
99293 N/A 2.943 in N/A 2.937 in N/A 0.938 in N/A 3.344 in N/A Stainless steel N/A CAD Icon (for items table)
99294 N/A 2.956 in N/A 2.95 in N/A 1.024 in N/A 3.305 in N/A Stainless steel N/A CAD Icon (for items table)
99296 N/A 3.003 in N/A 2.997 in N/A 0.938 in N/A 3.24 in N/A Stainless steel N/A CAD Icon (for items table)
99298 N/A 2.996 in N/A 2.99 in N/A 0.688 in N/A 3.359 in N/A Stainless steel N/A CAD Icon (for items table)
99299 N/A 2.996 in N/A 2.99 in N/A 1 in N/A 3.359 in N/A Stainless steel N/A CAD Icon (for items table)
99300 N/A 3.006 in N/A 3 in N/A 1 in N/A 3.453 in N/A Stainless steel N/A CAD Icon (for items table)
99303 N/A 3.006 in N/A 3 in N/A 0.813 in N/A 3.345 in N/A Stainless steel N/A CAD Icon (for items table)
99306 N/A 3.071 in N/A 3.064 in N/A 0.875 in N/A 3.468 in N/A Stainless steel N/A CAD Icon (for items table)
99307 N/A 3.132 in N/A 3.124 in N/A 0.709 in N/A 3.525 in N/A Stainless steel N/A CAD Icon (for items table)
99311 N/A 3.126 in N/A 3.12 in N/A 0.813 in N/A 3.531 in N/A Stainless steel N/A CAD Icon (for items table)
99312 N/A 3.126 in N/A 3.12 in N/A 1 in N/A 3.531 in N/A Stainless steel N/A CAD Icon (for items table)
99313 N/A 3.15 in N/A 3.142 in N/A 0.886 in N/A 3.54 in N/A Stainless steel N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »