Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
|---|---|---|---|---|---|
| 5203 |
N/A
79 |
N/A 1.685 in | N/A 2.506 in | N/A 0.421 in | N/A Nitrile |
| 5206 |
N/A
79 |
N/A 1.685 in | N/A 2.506 in | N/A 0.421 in | N/A Nitrile |
| 5531 |
N/A
41 |
N/A 1.812 in | N/A 2.879 in | N/A 0.718 in | N/A Polyacrylate |
| 5697 | N/A | N/A 1 7/8 in | N/A 3.15 in | N/A 0.315 in | N/A Nitrile |
| 5699 |
N/A
285 |
N/A 1 7/8 in | N/A 2.808 in | N/A 0.433 in | N/A Nitrile |
| 5458 |
N/A
35 |
N/A 1.88 in | N/A 2.414 in | N/A 0.25 in | N/A Nitrile |
| 5208 |
N/A
74 |
N/A 1.887 in | N/A 1.999 in | N/A 1 in | N/A Nitrile |
| 5573 | N/A | N/A 1.915 in | N/A 2.548 in | N/A 0.25 in | N/A Nitrile |
| 5694 | N/A | N/A 1.969 in | N/A 2.6880 in | N/A 0.256 in | N/A Nitrile |
| 5188 |
N/A
41 |
N/A 2 in | N/A 3.376 in | N/A 0.625 in | N/A Polyacrylate |
| 5329 | N/A | N/A 2 in | N/A 4.562 in | N/A 0.562 in | N/A Nitrile |
| 5487 | N/A | N/A 2 in | N/A 5.88 in | N/A 0.448 in | N/A Nitrile |
| 5027 |
N/A
200E |
N/A 2 in | N/A 2.809 in | N/A 0.5 in | N/A Nitrile |
| 5695 | N/A | N/A 2.01 in | N/A 2.9650 in | N/A 0.318 in | N/A Nitrile |
| 5685 | N/A | N/A 2.047 in | N/A 3.278 in | N/A 0.709 in | N/A Nitrile |
| 5686 | N/A | N/A 2.047 in | N/A 2.9630 in | N/A 0.394 in | N/A Nitrile |
| 5696 | N/A | N/A 2.047 in | N/A 2.964 in | N/A 0.315 in | N/A Nitrile |
| 5700 | N/A | N/A 2.047 in | N/A 2.9630 in | N/A 0.394 in | N/A Nitrile |
| 5521 |
N/A
41 |
N/A 2.12 in | N/A 3.505 in | N/A 0.75 in | N/A Polyacrylate |
| 5397 |
N/A
46 |
N/A 2.121 in | N/A 3.35 in | N/A 0.5 in | N/A Nitrile |
| 5604 | N/A | N/A 2 1/8 in | N/A 3.072 in | N/A 0.433 in | N/A Silicone |
| K2002 | N/A | N/A 2.126 in | N/A 2.57 in | N/A 0.492 in | N/A Nitrile |
| 5589 |
N/A
48 |
N/A 2.129 in | N/A 2.766 in | N/A 0.25 in | N/A Polyacrylate |
| K1932 | N/A | N/A 2.205 in | N/A 2.6880 in | N/A 0.394 in | N/A Nitrile |
| 471272K |
N/A
47 |
N/A 2 1/4 in | N/A 3.005 in | N/A 0.375 in | N/A Nitrile |