COMPANY HEADER
Print Back
Seal Kit
Seal_SEAL-KIT
Unit of Measure
1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5189 N/A 41
N/A 2 1/4 in N/A 3.256 in N/A 0.625 in N/A Polyacrylate
412920K N/A 41
N/A 2 1/4 in N/A 3.376 in N/A 0.375 in N/A Nitrile
5666 N/A 69
N/A 2.34 in N/A 3.355 in N/A 0.65 in N/A Fluoro-Elastomer
5602 N/A 47
N/A 2 3/8 in N/A 3.433 in N/A 1 in N/A Polyacrylate
5603 N/A N/A 2 3/8 in N/A 4.943 in N/A 1 in N/A Polyacrylate
5064 N/A N/A 2.377 in N/A 3.505 in N/A 0.566 in N/A Fluoro-Elastomer
5066 N/A 48
N/A 2.377 in N/A 3.505 in N/A 0.56 in N/A Fluoro-Elastomer
5288 N/A N/A 2.379 in N/A 3.012 in N/A 0.8 in N/A PTFE
5698 N/A N/A 2.42 in N/A 3.558 in N/A 0.336 in N/A Nitrile
5092 N/A N/A 2.43 in N/A 3.2500 in N/A 0.375 in N/A Silicone
471271K N/A 47
N/A 2 1/2 in N/A 3.256 in N/A 0.375 in N/A Nitrile
5401 N/A 51
N/A 2 1/2 in N/A 6-1/8 in N/A 0.435 in N/A Nitrile
5406 N/A N/A 2.562 in N/A 8.25 in N/A 1.003 in N/A Nitrile
5174 N/A N/A 2.6250 in N/A 3.2500 in N/A 0.207 in N/A Nitrile
5072 N/A N/A 2.6250 in N/A 3.48 in N/A 0.38 in N/A Nitrile
5414 N/A N/A 2.645 in N/A 5.625 in N/A 0.32 in N/A Nitrile
5399 N/A 41
N/A 2.812 in N/A 4.504 in N/A 1 in N/A Polyacrylate
5163 N/A N/A 2.835 in N/A 3.425 in N/A 0.23 in N/A Fluoro-Elastomer
5403 N/A N/A 2.86 in N/A 6.562 in N/A 0.571 in N/A Nitrile
5601 N/A 47
N/A 2.8750 in N/A 3.756 in N/A 0.625 in N/A Polyacrylate
5290 N/A N/A 2.988 in N/A 3.755 in N/A 1.165 in N/A PTFE
5273 N/A FW-H
N/A 2.991 in N/A 3.637 in N/A 0.385 in N/A PTFE
5629 N/A 45
N/A 3 in N/A 4.008 in N/A 0.625 in N/A Fluoro-Elastomer
5313 N/A N/A 3.01 in N/A 8.25 in N/A 0.571 in N/A Nitrile
5408 N/A N/A 3.124 in N/A 8.25 in N/A 0.518 in N/A Nitrile
Unit of Measure
1 2 3 4 5