Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
|---|---|---|---|---|---|
| 5405 | N/A | N/A 3.1250 in | N/A 7.5 in | N/A 0.625 in | N/A Nitrile |
| 5578 |
N/A
48 |
N/A 3.1250 in | N/A 4.13 in | N/A 1 in | N/A Polyacrylate |
| 5291 | N/A | N/A 3.228 in | N/A 3.939 in | N/A 0.86 in | N/A PTFE |
| 5169 |
N/A
47 |
N/A 3 1/4 in | N/A 4.254 in | N/A 0.75 in | N/A Nitrile |
| 5116 | N/A | N/A 3.361 in | N/A 4 in | N/A 0.187 in | N/A Nitrile |
| 5117 | N/A | N/A 3.438 in | N/A 4.313 in | N/A 0.188 in | N/A Nitrile |
| 5095 | N/A | N/A 3.438 in | N/A 4.012 in | N/A 0.41 in | N/A |
| 5287 |
N/A
FW-H |
N/A 3.465 in | N/A 4.266 in | N/A 0.437 in | N/A PTFE |
| 5287A |
N/A
FW-H |
N/A 3.465 in | N/A 4.266 in | N/A 0.437 in | N/A PTFE |
| 5532 |
N/A
41 |
N/A 3.562 in | N/A 5.256 in | N/A 0.468 in | N/A Polyacrylate |
| 5649 |
N/A
74 |
N/A 3.562 in | N/A 5.1250 in | N/A 0.875 in | N/A Nitrile |
| 5279 |
N/A
FW-H |
N/A 3.583 in | N/A 4.375 in | N/A 0.394 in | N/A PTFE |
| 5279A |
N/A
FW-H |
N/A 3.583 in | N/A 4.375 in | N/A 0.394 in | N/A PTFE |
| 5108 | N/A | N/A 3.595 in | N/A 4.2 in | N/A 0.222 in | N/A Nitrile |
| 5167 |
N/A
47 |
N/A 3.6250 in | N/A 4.756 in | N/A 0.875 in | N/A Nitrile |
| 5277 |
N/A
FW-H |
N/A 3.6250 in | N/A 4.256 in | N/A 0.39 in | N/A PTFE |
| 4359V |
N/A
32 |
N/A 3.74 in | N/A 4.54 in | N/A 0.492 in | N/A Fluoro-Elastomer |
| 5274 |
N/A
FW-H |
N/A 3.74 in | N/A 4.54 in | N/A 0.492 in | N/A PTFE |
| 5274A |
N/A
FW-H |
N/A 3.74 in | N/A 4.54 in | N/A 0.492 in | N/A PTFE |
| 5512 | N/A | N/A 3.74 in | N/A 4.54 in | N/A 0.477 in | N/A PTFE |
| 5278 |
N/A
FW-H |
N/A 3 3/4 in | N/A 4.506 in | N/A 0.362 in | N/A PTFE |
| 5294 | N/A | N/A 3 3/4 in | N/A 4 3/4 in | N/A 0.5 in | N/A PTFE |
| 5667 |
N/A
74 |
N/A 3.865 in | N/A 6.102 in | N/A 0.975 in | N/A Nitrile |
| 5089 |
N/A
41 |
N/A 3.937 in | N/A 5.509 in | N/A 0.597 in | N/A Nitrile |
| 5526 |
N/A
41 |
N/A 3.994 in | N/A 5.004 in | N/A 0.718 in | N/A Polyacrylate |