Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
|---|---|---|---|---|---|
| 5065 |
N/A
45 |
N/A 4 in101.600 mm | N/A 5.005 in127.127 mm | N/A 0.625 in15.875 mm | N/A Silicone |
| 5170 |
N/A
41 |
N/A 4.062 in103.175 mm | N/A 5.506 in139.852 mm | N/A 0.875 in22.225 mm | N/A Nitrile |
| 5537 |
N/A
41 |
N/A 4.062 in103.175 mm | N/A 6 in152.4 mm | N/A 0.875 in22.225 mm | N/A Polyacrylate |
| 5723 |
N/A
FW-H |
N/A 4.3750 in111.125 mm | N/A 5.179 in131.547 mm | N/A 0.4 in10.16 mm | N/A |
| 5460 |
N/A
45 |
N/A 4.687 in119.05 mm | N/A 5.756 in146.202 mm | N/A 1.562 in39.675 mm | N/A Nitrile |
| 5293 | N/A | N/A 4.743 in120.472 mm | N/A 5.756 in146.202 mm | N/A 0.556 in14.122 mm | N/A Fluoro-Elastomer |
| 5527 |
N/A
41 |
N/A 4.743 in120.472 mm | N/A 6.256 in158.902 mm | N/A 0.812 in20.625 mm | N/A Polyacrylate |
| 5635 |
N/A
48 |
N/A 4.7500 in120.650 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
| 5481 |
N/A
47 |
N/A 4.759 in120.879 mm | N/A 6.316 in160.426 mm | N/A 1.25 in31.75 mm | N/A Nitrile |
| 5473 |
N/A
43 |
N/A 4.812 in122.225 mm | N/A 6.505 in165.227 mm | N/A 1.125 in28.575 mm | N/A Nitrile |
| K3341 | N/A | N/A 4.812 in122.225 mm | N/A 5.552 in141.021 mm | N/A 0.535 in13.589 mm | N/A Silicone |
| 5708 | N/A | N/A 4.876 in123.85 mm | N/A 5.005 in127.127 mm | N/A 0.75 in19.05 mm | N/A Nitrile |
| 5296 |
N/A
FW-H |
N/A 4.993 in126.822 mm | N/A 6.006 in152.552 mm | N/A 0.413 in10.49 mm | N/A PTFE |
| 5297 | N/A | N/A 5 in127 mm | N/A 6.006 in152.552 mm | N/A 0.717 in18.212 mm | N/A PTFE |
| 5624 |
N/A
45 |
N/A 5 in127 mm | N/A 6.131 in155.727 mm | N/A 0.875 in22.225 mm | N/A Fluoro-Elastomer |
| 5424 |
N/A
FW-H |
N/A 5.179 in131.547 mm | N/A 6.513 in165.43 mm | N/A 1.38 in35.052 mm | N/A PTFE |
| 5146 |
N/A
41 |
N/A 5 1/2 in139.700 mm | N/A 6.631 in168.427 mm | N/A 0.875 in22.225 mm | N/A Polyacrylate |
| 5039 |
N/A
41 |
N/A 5.991 in152.171 mm | N/A 6.757 in171.628 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
| 5645 |
N/A
41 |
N/A 5.998 in152.349 mm | N/A 6.757 in171.628 mm | N/A 0.675 in17.145 mm | N/A Fluoro-Elastomer |
| 5026 |
N/A
33 |
N/A 6 in152.400 mm | N/A 6.757 in171.628 mm | N/A 0.75 in19.05 mm | N/A Silicone |
| 5613 |
N/A
64 |
N/A 6.079 in154.407 mm | N/A 7.336 in186.334 mm | N/A 0.75 in19.05 mm | N/A Silicone |
| 5538 |
N/A
41 |
N/A 6 7/8 in174.625 mm | N/A 8.382 in212.903 mm | N/A 0.75 in19.05 mm | N/A Polyacrylate |