Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
|---|---|---|---|---|---|
| 5065 |
N/A
45 |
N/A 4 in | N/A 5.005 in | N/A 0.625 in | N/A Silicone |
| 5170 |
N/A
41 |
N/A 4.062 in | N/A 5.506 in | N/A 0.875 in | N/A Nitrile |
| 5537 |
N/A
41 |
N/A 4.062 in | N/A 6 in | N/A 0.875 in | N/A Polyacrylate |
| 5723 |
N/A
FW-H |
N/A 4.3750 in | N/A 5.179 in | N/A 0.4 in | N/A |
| 5460 |
N/A
45 |
N/A 4.687 in | N/A 5.756 in | N/A 1.562 in | N/A Nitrile |
| 5293 | N/A | N/A 4.743 in | N/A 5.756 in | N/A 0.556 in | N/A Fluoro-Elastomer |
| 5527 |
N/A
41 |
N/A 4.743 in | N/A 6.256 in | N/A 0.812 in | N/A Polyacrylate |
| 5635 |
N/A
48 |
N/A 4.7500 in | N/A 5.756 in | N/A 0.5 in | N/A Fluoro-Elastomer |
| 5481 |
N/A
47 |
N/A 4.759 in | N/A 6.316 in | N/A 1.25 in | N/A Nitrile |
| 5473 |
N/A
43 |
N/A 4.812 in | N/A 6.505 in | N/A 1.125 in | N/A Nitrile |
| K3341 | N/A | N/A 4.812 in | N/A 5.552 in | N/A 0.535 in | N/A Silicone |
| 5708 | N/A | N/A 4.876 in | N/A 5.005 in | N/A 0.75 in | N/A Nitrile |
| 5296 |
N/A
FW-H |
N/A 4.993 in | N/A 6.006 in | N/A 0.413 in | N/A PTFE |
| 5297 | N/A | N/A 5 in | N/A 6.006 in | N/A 0.717 in | N/A PTFE |
| 5624 |
N/A
45 |
N/A 5 in | N/A 6.131 in | N/A 0.875 in | N/A Fluoro-Elastomer |
| 5424 |
N/A
FW-H |
N/A 5.179 in | N/A 6.513 in | N/A 1.38 in | N/A PTFE |
| 5146 |
N/A
41 |
N/A 5 1/2 in | N/A 6.631 in | N/A 0.875 in | N/A Polyacrylate |
| 5039 |
N/A
41 |
N/A 5.991 in | N/A 6.757 in | N/A 0.5 in | N/A Fluoro-Elastomer |
| 5645 |
N/A
41 |
N/A 5.998 in | N/A 6.757 in | N/A 0.675 in | N/A Fluoro-Elastomer |
| 5026 |
N/A
33 |
N/A 6 in | N/A 6.757 in | N/A 0.75 in | N/A Silicone |
| 5613 |
N/A
64 |
N/A 6.079 in | N/A 7.336 in | N/A 0.75 in | N/A Silicone |
| 5538 |
N/A
41 |
N/A 6 7/8 in | N/A 8.382 in | N/A 0.75 in | N/A Polyacrylate |