Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
|---|---|---|---|---|---|
| 5106 | N/A | N/A | N/A | N/A | N/A Silicone |
| 5118 | N/A | N/A | N/A | N/A | N/A Nitrile |
| 5419 | N/A | N/A | N/A 6.906 in175.412 mm | N/A 0.44 in11.176 mm | N/A Nitrile |
| 5591 | N/A | N/A | N/A 6.24 in158.496 mm | N/A 0.4 in10.16 mm | N/A Rope |
| 5650 | N/A | N/A | N/A 5.7 in144.78 mm | N/A 0.415 in10.541 mm | N/A Nitrile |
| K2054 | N/A | N/A | N/A | N/A | N/A |
| K2298 | N/A | N/A | N/A | N/A | N/A |
| K2804 | N/A | N/A | N/A | N/A | N/A |
| K2918 | N/A | N/A | N/A | N/A | N/A |
| 471255K |
N/A
47 |
N/A 5/8 in15.875 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
| 5168 |
N/A
41 |
N/A 1.0620 in26.975 mm | N/A 2.129 in54.077 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
| 471652K |
N/A
47 |
N/A 1 1/8 in28.575 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
| 470712K |
N/A
47 |
N/A 1 1/8 in28.575 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
| 471413K |
N/A
47 |
N/A 1 1/4 in31.75 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
| 471750K |
N/A
47 |
N/A 1 1/4 in31.75 mm | N/A 1.987 in50.47 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
| 471766K |
N/A
47 |
N/A 1 1/4 in31.75 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
| 5166 |
N/A
41 |
N/A 1 1/4 in31.75 mm | N/A 2.254 in57.252 mm | N/A 0.75 in19.05 mm | N/A Nitrile |
| PSK1 | N/A | N/A 1 1/4 in31.75 mm | N/A 1.756 in44.602 mm | N/A 0.3 in7.62 mm | N/A Nitrile |
| 472258K |
N/A
47 |
N/A 1 3/8 in34.925 mm | N/A 2.004 in50.902 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
| 470380K |
N/A
47 |
N/A 1 1/2 in38.1 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
| 470625K |
N/A
47 |
N/A 1 1/2 in38.1 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
| 5201 |
N/A
47 |
N/A 1 1/2 in38.1 mm | N/A 2.378 in60.401 mm | N/A 1.5 in38.1 mm | N/A Nitrile |
| 5202 |
N/A
79 |
N/A 1 1/2 in38.1 mm | N/A 2.376 in60.35 mm | N/A 0.42 in10.668 mm | N/A Nitrile |
| 5200 |
N/A
71 |
N/A 1.502 in38.151 mm | N/A 2.381 in60.477 mm | N/A 0.94 in23.876 mm | N/A Nitrile |
| 5693 | N/A | N/A 1.648 in41.859 mm | N/A 2.327 in59.106 mm | N/A 0.591 in15.011 mm | N/A Fluoro-Elastomer |