Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
---|---|---|---|---|---|
800034 |
N/A VRS1 |
N/A 0.14 in3.556 mm | N/A 0.11 in2.794 mm | N/A 0.12 in3.048 mm | N/A Fluoro-Elastomer |
800040 |
N/A VRS1 |
N/A 0.18 in4.572 mm | N/A 0.14 in3.556 mm | N/A 0.15 in3.81 mm | N/A Nitrile |
800044 |
N/A VRS1 |
N/A 0.18 in4.572 mm | N/A 0.14 in3.556 mm | N/A 0.15 in3.81 mm | N/A Fluoro-Elastomer |
800050 |
N/A VRS1 |
N/A 0.21 in5.334 mm | N/A 0.18 in4.572 mm | N/A 0.15 in3.81 mm | N/A Nitrile |
800061 |
N/A VRS2 |
N/A 0.26 in6.604 mm | N/A 0.21 in5.334 mm | N/A 0.21 in5.334 mm | N/A Nitrile |
800071 |
N/A VRS2 |
N/A 0.31 in7.874 mm | N/A 0.26 in6.604 mm | N/A 0.21 in5.334 mm | N/A Nitrile |
800085 |
N/A VRS2 |
N/A 0.37 in9.398 mm | N/A 0.31 in7.874 mm | N/A 0.21 in5.334 mm | N/A Fluoro-Elastomer |
800120 |
N/A VRS1 |
N/A 0.49 in12.446 mm | N/A 0.45 in11.43 mm | N/A 0.22 in5.588 mm | N/A Nitrile |
800124 |
N/A VRS1 |
N/A 0.49 in12.446 mm | N/A 0.45 in11.43 mm | N/A 0.22 in5.588 mm | N/A Fluoro-Elastomer |
800134 |
N/A VRS1 |
N/A 0.53 in13.462 mm | N/A 0.49 in12.446 mm | N/A 0.22 in5.588 mm | N/A Fluoro-Elastomer |
800140 |
N/A VRS1 |
N/A 0.61 in15.494 mm | N/A 0.53 in13.462 mm | N/A 0.22 in5.588 mm | N/A Nitrile |
800141 |
N/A VRS2 |
N/A 0.61 in15.494 mm | N/A 0.53 in13.462 mm | N/A 0.3 in7.62 mm | N/A Nitrile |
800144 |
N/A VRS1 |
N/A 0.61 in15.494 mm | N/A 0.53 in13.462 mm | N/A 0.22 in5.588 mm | N/A Fluoro-Elastomer |
800160 |
N/A VRS1 |
N/A 0.69 in17.526 mm | N/A 0.61 in15.494 mm | N/A 0.22 in5.588 mm | N/A Nitrile |
800164 |
N/A VRS1 |
N/A 0.69 in17.526 mm | N/A 0.61 in15.494 mm | N/A 0.22 in5.588 mm | N/A Fluoro-Elastomer |
800220 |
N/A VRS1 |
N/A 0.95 in24.13 mm | N/A 0.83 in21.082 mm | N/A 0.3 in7.62 mm | N/A Nitrile |
800221 |
N/A VRS2 |
N/A 0.95 in24.13 mm | N/A 0.83 in21.082 mm | N/A 0.41 in10.414 mm | N/A Nitrile |
800250 |
N/A VRS1 |
N/A 1.07 in27.178 mm | N/A 0.95 in24.13 mm | N/A 0.3 in7.62 mm | N/A Nitrile |
800251 |
N/A VRS2 |
N/A 1.07 in27.178 mm | N/A 0.95 in24.13 mm | N/A 0.41 in10.414 mm | N/A Nitrile |
800254 |
N/A VRS1 |
N/A 1.07 in27.178 mm | N/A 0.95 in24.13 mm | N/A 0.3 in7.62 mm | N/A Fluoro-Elastomer |
800280 |
N/A VRS1 |
N/A 1.14 in28.956 mm | N/A 1.07 in27.178 mm | N/A 0.3 in7.62 mm | N/A Nitrile |
800300 |
N/A VRS1 |
N/A 1.22 in30.988 mm | N/A 1.14 in28.956 mm | N/A 0.3 in7.62 mm | N/A Nitrile |
800320 |
N/A VRS1 |
N/A 1.3 in33.02 mm | N/A 1.22 in30.988 mm | N/A 0.3 in7.62 mm | N/A Nitrile |
800321 |
N/A VRS2 |
N/A 1.3 in33.02 mm | N/A 1.22 in30.988 mm | N/A 0.41 in10.414 mm | N/A Nitrile |
800325 |
N/A VRS2 |
N/A 1.3 in33.02 mm | N/A 1.22 in30.988 mm | N/A 0.41 in10.414 mm | N/A Fluoro-Elastomer |