Print Back
V-Rings
seal v-ring
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800805 N/A VRS2
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.61 in15.494 mm N/A Fluoro-Elastomer
800900 N/A VRS1
N/A 3.66 in92.964 mm N/A 3.47 in88.138 mm N/A 0.43 in10.922 mm N/A Nitrile
800954 N/A VRS1
N/A 3.86 in98.044 mm N/A 3.66 in92.964 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
801000 N/A VRS1
N/A 4.14 in105.156 mm N/A 3.86 in98.044 mm N/A 0.43 in10.922 mm N/A Nitrile
801001 N/A VRS2
N/A 4.14 in105.156 mm N/A 3.86 in98.044 mm N/A 0.61 in15.494 mm N/A Nitrile
801004 N/A VRS1
N/A 4.14 in105.156 mm N/A 3.86 in98.044 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
801100 N/A VRS1
N/A 4.53 in115.062 mm N/A 4.14 in105.156 mm N/A 0.5 in12.7 mm N/A Nitrile
801201 N/A VRS2
N/A 4.92 in124.968 mm N/A 4.53 in115.062 mm N/A 0.71 in18.034 mm N/A Nitrile
801300 N/A VRS1
N/A 5.32 in135.128 mm N/A 4.92 in124.968 mm N/A 0.5 in12.7 mm N/A Nitrile
801304 N/A VRS1
N/A 5.32 in135.128 mm N/A 4.92 in124.968 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
801400 N/A VRS1
N/A 5.71 in145.034 mm N/A 5.32 in135.128 mm N/A 0.5 in12.7 mm N/A Nitrile
801401 N/A VRS2
N/A 5.71 in145.034 mm N/A 5.32 in135.128 mm N/A 0.71 in18.034 mm N/A Nitrile
801402 N/A VRS3
N/A 5.71 in145.034 mm N/A 5.32 in135.128 mm N/A 0.41 in10.414 mm N/A Nitrile
801500 N/A VRS1
N/A 6.1 in154.94 mm N/A 5.71 in145.034 mm N/A 0.5 in12.7 mm N/A Nitrile
801502 N/A VRS3
N/A 6.1 in154.94 mm N/A 5.71 in145.034 mm N/A 0.41 in10.414 mm N/A Nitrile
801504 N/A VRS1
N/A 6.1 in154.94 mm N/A 5.71 in145.034 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
801600 N/A VRS1
N/A 6.5 in165.1 mm N/A 6.1 in154.94 mm N/A 0.57 in14.478 mm N/A Nitrile
801604 N/A VRS1
N/A 6.5 in165.1 mm N/A 6.1 in154.94 mm N/A 0.57 in14.478 mm N/A Fluoro-Elastomer
801606 N/A VRS3
N/A 6.5 in165.1 mm N/A 6.1 in154.94 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
801800 N/A VRS1
N/A 7.29 in185.166 mm N/A 6.89 in175.006 mm N/A 0.57 in14.478 mm N/A Nitrile
801804 N/A VRS1
N/A 7.29 in185.166 mm N/A 6.89 in175.006 mm N/A 0.57 in14.478 mm N/A Fluoro-Elastomer
801900 N/A VRS1
N/A 7.68 in195.072 mm N/A 7.29 in185.166 mm N/A 0.57 in14.478 mm N/A Nitrile
801902 N/A VRS3
N/A 7.68 in195.072 mm N/A 7.29 in185.166 mm N/A 0.41 in10.414 mm N/A Nitrile
801906 N/A VRS3
N/A 7.68 in195.072 mm N/A 7.29 in185.166 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
802000 N/A VRS1
N/A 8.27 in210.058 mm N/A 7.48 in189.992 mm N/A 0.98 in24.892 mm N/A Nitrile
Unit of Measure
1 2 3 4