Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
|---|---|---|---|---|---|
| 800350 |
N/A
VRS1 |
N/A 1.42 in | N/A 1.3 in | N/A 0.3 in | N/A Nitrile |
| 800354 |
N/A
VRS1 |
N/A 1.42 in | N/A 1.3 in | N/A 0.3 in | N/A Fluoro-Elastomer |
| 800381 |
N/A
VRS2 |
N/A 1.5 in | N/A 1.42 in | N/A 0.41 in | N/A Nitrile |
| 800400 |
N/A
VRS1 |
N/A 1.7 in | N/A 1.5 in | N/A 0.35 in | N/A Nitrile |
| 800401 |
N/A
VRS2 |
N/A 1.7 in | N/A 1.5 in | N/A 0.51 in | N/A Nitrile |
| 800404 |
N/A
VRS1 |
N/A 1.7 in | N/A 1.5 in | N/A 0.35 in | N/A Fluoro-Elastomer |
| 800450 |
N/A
VRS1 |
N/A 1.89 in | N/A 1.7 in | N/A 0.35 in | N/A Nitrile |
| 800451 |
N/A
VRS2 |
N/A 1.89 in | N/A 1.7 in | N/A 0.51 in | N/A Nitrile |
| 800454 |
N/A
VRS1 |
N/A 1.89 in | N/A 1.7 in | N/A 0.35 in | N/A Fluoro-Elastomer |
| 800500 |
N/A
VRS1 |
N/A 2.09 in | N/A 1.89 in | N/A 0.35 in | N/A Nitrile |
| 800504 |
N/A
VRS1 |
N/A 2.09 in | N/A 1.89 in | N/A 0.35 in | N/A Fluoro-Elastomer |
| 800550 |
N/A
VRS1 |
N/A 2.29 in | N/A 2.09 in | N/A 0.35 in | N/A Nitrile |
| 800551 |
N/A
VRS2 |
N/A 2.29 in | N/A 2.09 in | N/A 0.51 in | N/A Nitrile |
| 800554 |
N/A
VRS1 |
N/A 2.29 in | N/A 2.09 in | N/A 0.35 in | N/A Fluoro-Elastomer |
| 800555 |
N/A
VRS2 |
N/A 2.29 in | N/A 2.09 in | N/A 0.51 in | N/A Fluoro-Elastomer |
| 800600 |
N/A
VRS1 |
N/A 2.48 in | N/A 2.29 in | N/A 0.35 in | N/A Nitrile |
| 800601 |
N/A
VRS2 |
N/A 2.48 in | N/A 2.29 in | N/A 0.51 in | N/A Nitrile |
| 800605 |
N/A
VRS2 |
N/A 2.48 in | N/A 2.29 in | N/A 0.51 in | N/A Fluoro-Elastomer |
| 800650 |
N/A
VRS1 |
N/A 2.68 in | N/A 2.48 in | N/A 0.35 in | N/A Nitrile |
| 800700 |
N/A
VRS1 |
N/A 2.88 in | N/A 2.68 in | N/A 0.43 in | N/A Nitrile |
| 800704 |
N/A
VRS1 |
N/A 2.88 in | N/A 2.68 in | N/A 0.43 in | N/A Fluoro-Elastomer |
| 800750 |
N/A
VRS1 |
N/A 3.07 in | N/A 2.88 in | N/A 0.43 in | N/A Nitrile |
| 800751 |
N/A
VRS2 |
N/A 3.07 in | N/A 2.88 in | N/A 0.61 in | N/A Nitrile |
| 800800 |
N/A
VRS1 |
N/A 3.27 in | N/A 3.07 in | N/A 0.43 in | N/A Nitrile |
| 800804 |
N/A
VRS1 |
N/A 3.27 in | N/A 3.07 in | N/A 0.43 in | N/A Fluoro-Elastomer |