COMPANY HEADER
Print Back
V-Rings
seal v-ring
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800805 N/A VRS2
N/A 3.27 in N/A 3.07 in N/A 0.61 in N/A Fluoro-Elastomer
800900 N/A VRS1
N/A 3.66 in N/A 3.47 in N/A 0.43 in N/A Nitrile
800954 N/A VRS1
N/A 3.86 in N/A 3.66 in N/A 0.43 in N/A Fluoro-Elastomer
801000 N/A VRS1
N/A 4.14 in N/A 3.86 in N/A 0.43 in N/A Nitrile
801001 N/A VRS2
N/A 4.14 in N/A 3.86 in N/A 0.61 in N/A Nitrile
801004 N/A VRS1
N/A 4.14 in N/A 3.86 in N/A 0.43 in N/A Fluoro-Elastomer
801100 N/A VRS1
N/A 4.53 in N/A 4.14 in N/A 0.5 in N/A Nitrile
801201 N/A VRS2
N/A 4.92 in N/A 4.53 in N/A 0.71 in N/A Nitrile
801300 N/A VRS1
N/A 5.32 in N/A 4.92 in N/A 0.5 in N/A Nitrile
801304 N/A VRS1
N/A 5.32 in N/A 4.92 in N/A 0.5 in N/A Fluoro-Elastomer
801400 N/A VRS1
N/A 5.71 in N/A 5.32 in N/A 0.5 in N/A Nitrile
801401 N/A VRS2
N/A 5.71 in N/A 5.32 in N/A 0.71 in N/A Nitrile
801402 N/A VRS3
N/A 5.71 in N/A 5.32 in N/A 0.41 in N/A Nitrile
801500 N/A VRS1
N/A 6.1 in N/A 5.71 in N/A 0.5 in N/A Nitrile
801502 N/A VRS3
N/A 6.1 in N/A 5.71 in N/A 0.41 in N/A Nitrile
801504 N/A VRS1
N/A 6.1 in N/A 5.71 in N/A 0.5 in N/A Fluoro-Elastomer
801600 N/A VRS1
N/A 6.5 in N/A 6.1 in N/A 0.57 in N/A Nitrile
801604 N/A VRS1
N/A 6.5 in N/A 6.1 in N/A 0.57 in N/A Fluoro-Elastomer
801606 N/A VRS3
N/A 6.5 in N/A 6.1 in N/A 0.41 in N/A Fluoro-Elastomer
801800 N/A VRS1
N/A 7.29 in N/A 6.89 in N/A 0.57 in N/A Nitrile
801804 N/A VRS1
N/A 7.29 in N/A 6.89 in N/A 0.57 in N/A Fluoro-Elastomer
801900 N/A VRS1
N/A 7.68 in N/A 7.29 in N/A 0.57 in N/A Nitrile
801902 N/A VRS3
N/A 7.68 in N/A 7.29 in N/A 0.41 in N/A Nitrile
801906 N/A VRS3
N/A 7.68 in N/A 7.29 in N/A 0.41 in N/A Fluoro-Elastomer
802000 N/A VRS1
N/A 8.27 in N/A 7.48 in N/A 0.98 in N/A Nitrile
Unit of Measure
1 2 3 4