COMPANY HEADER
Print Back
V-Rings
seal v-ring
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

802004 N/A VRS3
N/A 8.27 in210.058 mm N/A 7.48 in189.992 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
801990 N/A VRS1
N/A 8.27 in210.058 mm N/A 7.68 in195.072 mm N/A 0.57 in14.478 mm N/A Nitrile
802200 N/A VRS1
N/A 9.25 in234.95 mm N/A 8.27 in210.058 mm N/A 0.98 in24.892 mm N/A Nitrile
802202 N/A VRS3
N/A 9.25 in234.95 mm N/A 8.27 in210.058 mm N/A 0.41 in10.414 mm N/A Nitrile
802500 N/A VRS1
N/A 10.43 in264.922 mm N/A 9.25 in234.95 mm N/A 0.98 in24.892 mm N/A Nitrile
802502 N/A VRS3
N/A 10.43 in264.922 mm N/A 9.25 in234.95 mm N/A 0.41 in10.414 mm N/A Nitrile
802750 N/A VRS1
N/A 11.42 in290.068 mm N/A 10.43 in264.922 mm N/A 0.98 in24.892 mm N/A Nitrile
802754 N/A VRS1
N/A 11.42 in290.068 mm N/A 10.43 in264.922 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
803000 N/A VRS1
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.98 in24.892 mm N/A Nitrile
803002 N/A VRS3
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.41 in10.414 mm N/A Nitrile
803006 N/A VRS3
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
803252 N/A VRS3
N/A 13.19 in335.026 mm N/A 12.2 in309.88 mm N/A 0.41 in10.414 mm N/A Nitrile
803254 N/A VRS1
N/A 13.19 in335.026 mm N/A 12.2 in309.88 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
803502 N/A VRS3
N/A 14.37 in364.998 mm N/A 13.19 in335.026 mm N/A 0.41 in10.414 mm N/A Nitrile
804503 N/A VRS4
N/A 17.91 in454.914 mm N/A 17.72 in450.088 mm N/A 0.98 in24.892 mm N/A Nitrile
805000 N/A VRS1
N/A 20.87 in530.098 mm N/A 18.9 in480.06 mm N/A 0.98 in24.892 mm N/A Nitrile
805002 N/A VRS3
N/A 20.87 in530.098 mm N/A 18.9 in480.06 mm N/A 0.41 in10.414 mm N/A Nitrile
805103 N/A VRS4
N/A 20.28 in515.112 mm N/A 20.08 in510.032 mm N/A 0.98 in24.892 mm N/A Nitrile
805503 N/A VRS4
N/A 21.85 in554.99 mm N/A 21.65 in549.91 mm N/A 0.98 in24.892 mm N/A Nitrile
805703 N/A VRS4
N/A 22.64 in575.056 mm N/A 22.44 in569.976 mm N/A 0.98 in24.892 mm N/A Nitrile
806503 N/A VRS4
N/A 25.98 in659.892 mm N/A 25.59 in649.986 mm N/A 0.98 in24.892 mm N/A Nitrile
807250 N/A VRS1
N/A 29.33 in744.982 mm N/A 27.76 in705.104 mm N/A 0.98 in24.892 mm N/A Nitrile
807500 N/A VRS1
N/A 30.91 in785.114 mm N/A 29.33 in744.982 mm N/A 0.98 in24.892 mm N/A Nitrile
808203 N/A VRS4
N/A 33.26 in844.804 mm N/A 31.5 in800.1 mm N/A 0.98 in24.892 mm N/A Nitrile
814003 N/A VRS4
N/A 55.71 in1415.034 mm N/A 54.72 in1389.888 mm N/A 0.98 in24.892 mm N/A Nitrile
Unit of Measure
1 2 3 4