Print Back
V-Rings
seal v-ring
Unit of Measure
1 2 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800034 N/A VRS1
N/A 0.14 in3.556 mm N/A 0.11 in2.794 mm N/A 0.12 in3.048 mm N/A Fluoro-Elastomer
800040 N/A VRS1
N/A 0.18 in4.572 mm N/A 0.14 in3.556 mm N/A 0.15 in3.81 mm N/A Nitrile
800044 N/A VRS1
N/A 0.18 in4.572 mm N/A 0.14 in3.556 mm N/A 0.15 in3.81 mm N/A Fluoro-Elastomer
800050 N/A VRS1
N/A 0.21 in5.334 mm N/A 0.18 in4.572 mm N/A 0.15 in3.81 mm N/A Nitrile
800061 N/A VRS2
N/A 0.26 in6.604 mm N/A 0.21 in5.334 mm N/A 0.21 in5.334 mm N/A Nitrile
800071 N/A VRS2
N/A 0.31 in7.874 mm N/A 0.26 in6.604 mm N/A 0.21 in5.334 mm N/A Nitrile
800085 N/A VRS2
N/A 0.37 in9.398 mm N/A 0.31 in7.874 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer
800120 N/A VRS1
N/A 0.49 in12.446 mm N/A 0.45 in11.43 mm N/A 0.22 in5.588 mm N/A Nitrile
800124 N/A VRS1
N/A 0.49 in12.446 mm N/A 0.45 in11.43 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800134 N/A VRS1
N/A 0.53 in13.462 mm N/A 0.49 in12.446 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800140 N/A VRS1
N/A 0.61 in15.494 mm N/A 0.53 in13.462 mm N/A 0.22 in5.588 mm N/A Nitrile
800141 N/A VRS2
N/A 0.61 in15.494 mm N/A 0.53 in13.462 mm N/A 0.3 in7.62 mm N/A Nitrile
800144 N/A VRS1
N/A 0.61 in15.494 mm N/A 0.53 in13.462 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800160 N/A VRS1
N/A 0.69 in17.526 mm N/A 0.61 in15.494 mm N/A 0.22 in5.588 mm N/A Nitrile
800164 N/A VRS1
N/A 0.69 in17.526 mm N/A 0.61 in15.494 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800220 N/A VRS1
N/A 0.95 in24.13 mm N/A 0.83 in21.082 mm N/A 0.3 in7.62 mm N/A Nitrile
800221 N/A VRS2
N/A 0.95 in24.13 mm N/A 0.83 in21.082 mm N/A 0.41 in10.414 mm N/A Nitrile
800250 N/A VRS1
N/A 1.07 in27.178 mm N/A 0.95 in24.13 mm N/A 0.3 in7.62 mm N/A Nitrile
800251 N/A VRS2
N/A 1.07 in27.178 mm N/A 0.95 in24.13 mm N/A 0.41 in10.414 mm N/A Nitrile
800254 N/A VRS1
N/A 1.07 in27.178 mm N/A 0.95 in24.13 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer
800280 N/A VRS1
N/A 1.14 in28.956 mm N/A 1.07 in27.178 mm N/A 0.3 in7.62 mm N/A Nitrile
800300 N/A VRS1
N/A 1.22 in30.988 mm N/A 1.14 in28.956 mm N/A 0.3 in7.62 mm N/A Nitrile
800320 N/A VRS1
N/A 1.3 in33.02 mm N/A 1.22 in30.988 mm N/A 0.3 in7.62 mm N/A Nitrile
800321 N/A VRS2
N/A 1.3 in33.02 mm N/A 1.22 in30.988 mm N/A 0.41 in10.414 mm N/A Nitrile
800325 N/A VRS2
N/A 1.3 in33.02 mm N/A 1.22 in30.988 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
800350 N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Nitrile
800354 N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer
800381 N/A VRS2
N/A 1.5 in38.1 mm N/A 1.42 in36.068 mm N/A 0.41 in10.414 mm N/A Nitrile
800400 N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Nitrile
800401 N/A VRS2
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.51 in12.954 mm N/A Nitrile
800404 N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800450 N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Nitrile
800451 N/A VRS2
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.51 in12.954 mm N/A Nitrile
800454 N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800500 N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Nitrile
800504 N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800550 N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Nitrile
800551 N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Nitrile
800554 N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800555 N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
800600 N/A VRS1
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.35 in8.89 mm N/A Nitrile
800601 N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Nitrile
800605 N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
800650 N/A VRS1
N/A 2.68 in68.072 mm N/A 2.48 in62.992 mm N/A 0.35 in8.89 mm N/A Nitrile
800700 N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Nitrile
800704 N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
800750 N/A VRS1
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.43 in10.922 mm N/A Nitrile
800751 N/A VRS2
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.61 in15.494 mm N/A Nitrile
800800 N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Nitrile
800804 N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
Unit of Measure
1 2