COMPANY HEADER
Print Back
V-Rings
seal v-ring
Unit of Measure
1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800034 N/A VRS1
N/A 0.14 in N/A 0.11 in N/A 0.12 in N/A Fluoro-Elastomer
800040 N/A VRS1
N/A 0.18 in N/A 0.14 in N/A 0.15 in N/A Nitrile
800044 N/A VRS1
N/A 0.18 in N/A 0.14 in N/A 0.15 in N/A Fluoro-Elastomer
800050 N/A VRS1
N/A 0.21 in N/A 0.18 in N/A 0.15 in N/A Nitrile
800061 N/A VRS2
N/A 0.26 in N/A 0.21 in N/A 0.21 in N/A Nitrile
800071 N/A VRS2
N/A 0.31 in N/A 0.26 in N/A 0.21 in N/A Nitrile
800085 N/A VRS2
N/A 0.37 in N/A 0.31 in N/A 0.21 in N/A Fluoro-Elastomer
800120 N/A VRS1
N/A 0.49 in N/A 0.45 in N/A 0.22 in N/A Nitrile
800124 N/A VRS1
N/A 0.49 in N/A 0.45 in N/A 0.22 in N/A Fluoro-Elastomer
800134 N/A VRS1
N/A 0.53 in N/A 0.49 in N/A 0.22 in N/A Fluoro-Elastomer
800140 N/A VRS1
N/A 0.61 in N/A 0.53 in N/A 0.22 in N/A Nitrile
800141 N/A VRS2
N/A 0.61 in N/A 0.53 in N/A 0.3 in N/A Nitrile
800144 N/A VRS1
N/A 0.61 in N/A 0.53 in N/A 0.22 in N/A Fluoro-Elastomer
800160 N/A VRS1
N/A 0.69 in N/A 0.61 in N/A 0.22 in N/A Nitrile
800164 N/A VRS1
N/A 0.69 in N/A 0.61 in N/A 0.22 in N/A Fluoro-Elastomer
800220 N/A VRS1
N/A 0.95 in N/A 0.83 in N/A 0.3 in N/A Nitrile
800221 N/A VRS2
N/A 0.95 in N/A 0.83 in N/A 0.41 in N/A Nitrile
800250 N/A VRS1
N/A 1.07 in N/A 0.95 in N/A 0.3 in N/A Nitrile
800251 N/A VRS2
N/A 1.07 in N/A 0.95 in N/A 0.41 in N/A Nitrile
800254 N/A VRS1
N/A 1.07 in N/A 0.95 in N/A 0.3 in N/A Fluoro-Elastomer
800280 N/A VRS1
N/A 1.14 in N/A 1.07 in N/A 0.3 in N/A Nitrile
800300 N/A VRS1
N/A 1.22 in N/A 1.14 in N/A 0.3 in N/A Nitrile
800320 N/A VRS1
N/A 1.3 in N/A 1.22 in N/A 0.3 in N/A Nitrile
800321 N/A VRS2
N/A 1.3 in N/A 1.22 in N/A 0.41 in N/A Nitrile
800325 N/A VRS2
N/A 1.3 in N/A 1.22 in N/A 0.41 in N/A Fluoro-Elastomer
Unit of Measure
1 2 3 4