Part Number |
Seal Type |
Shaft Size |
Overall Width |
|---|---|---|---|
| J1252 | N/A | N/A | N/A |
| J1158 | N/A 19 | N/A 1.125 in28.575 mm | N/A 0.5 in12.7 mm |
| JV1277 | N/A 19 | N/A 1.375 in34.925 mm | N/A 0.625 in15.875 mm |
| J1101 | N/A 19 | N/A 1.5 in38.1 mm | N/A 0.625 in15.875 mm |
| JV933 | N/A 1 | N/A 1.5 in38.1 mm | N/A 0.55 in13.97 mm |
| J1103 | N/A 19 | N/A 1.625 in41.275 mm | N/A 0.625 in15.875 mm |
| J1105 | N/A 19 | N/A 1.75 in44.45 mm | N/A 0.625 in15.875 mm |
| J1106 | N/A 19 | N/A 1.812 in46.025 mm | N/A 0.625 in15.875 mm |
| J1107 | N/A 19 | N/A 1.875 in47.625 mm | N/A 0.625 in15.875 mm |
| J1109 | N/A 19 | N/A 2 in50.8 mm | N/A 0.625 in15.875 mm |
| J1396 | N/A 19 | N/A 2 in50.8 mm | N/A 0.75 in19.05 mm |
| J1111 | N/A 19 | N/A 2.125 in53.975 mm | N/A 0.625 in15.875 mm |
| J1113 | N/A 19 | N/A 2.25 in57.15 mm | N/A 0.625 in15.875 mm |
| J1115 | N/A 19 | N/A 2.375 in60.325 mm | N/A 0.625 in15.875 mm |
| J1117 | N/A 19 | N/A 2.5 in63.5 mm | N/A 0.625 in15.875 mm |
| J2228 | N/A 19 | N/A 2.5 in63.5 mm | N/A 0.56 in14.224 mm |
| J1780 | N/A 19 | N/A 2.502 in63.551 mm | N/A 1 in25.4 mm |
| J1118 | N/A 19 | N/A 2.625 in66.675 mm | N/A 0.625 in15.875 mm |
| JV1216 | N/A | N/A 2.698 in68.529 mm | N/A 0.953 in24.206 mm |
| J1119 | N/A 19 | N/A 2.75 in69.85 mm | N/A 0.625 in15.875 mm |
| JV1371 | N/A | N/A 2.906 in73.812 mm | N/A 0.562 in14.275 mm |
| J1121 | N/A 19 | N/A 3 in76.2 mm | N/A 0.625 in15.875 mm |
| J1122 | N/A 19 | N/A 3.125 in79.375 mm | N/A 0.625 in15.875 mm |
| JV949 | N/A 1 | N/A 3.146 in79.908 mm | N/A 0.625 in15.875 mm |
| J1123 | N/A 19 | N/A 3.25 in82.55 mm | N/A 0.625 in15.875 mm |