Part Number |
Seal Type |
Shaft Size |
Overall Width |
|---|---|---|---|
| J1124 | N/A 19 | N/A 3.375 in85.725 mm | N/A 0.625 in15.875 mm |
| J1125 | N/A 19 | N/A 3.5 in88.9 mm | N/A 0.625 in15.875 mm |
| JV1469 |
N/A
10 |
N/A 3.562 in90.475 mm | N/A 0.718 in18.237 mm |
| J1126 | N/A 19 | N/A 3.625 in92.075 mm | N/A 0.625 in15.875 mm |
| JV1166 | N/A 1 | N/A 3.686 in93.624 mm | N/A 0.625 in15.875 mm |
| J1127 | N/A 19 | N/A 3.75 in95.25 mm | N/A 0.625 in15.875 mm |
| J1128 | N/A 19 | N/A 3.875 in98.425 mm | N/A 0.625 in15.875 mm |
| J1129 | N/A 19 | N/A 4 in101.6 mm | N/A 0.625 in15.875 mm |
| J1130 | N/A 19 | N/A 4.125 in104.775 mm | N/A 0.625 in15.875 mm |
| J1131 | N/A 19 | N/A 4.25 in107.95 mm | N/A 0.75 in19.05 mm |
| J1132 | N/A 19 | N/A 4.375 in111.125 mm | N/A 0.75 in19.05 mm |
| J1133 | N/A 19 | N/A 4.5 in114.3 mm | N/A 0.75 in19.05 mm |
| J1134 | N/A 19 | N/A 4.625 in117.475 mm | N/A 0.75 in19.05 mm |
| JF2282 | N/A 19 | N/A 4.687 in119.05 mm | N/A 1.24 in31.496 mm |
| JV753 | N/A | N/A 4.764 in121.006 mm | N/A 0.875 in22.225 mm |
| JV701 | N/A | N/A 4.812 in122.225 mm | N/A 0.875 in22.225 mm |
| J1136 | N/A 19 | N/A 4.875 in123.825 mm | N/A 0.75 in19.05 mm |
| J1606 | N/A 19 | N/A 4.875 in123.825 mm | N/A 0.715 in18.161 mm |
| JF2280 | N/A 19 | N/A 5.187 in131.75 mm | N/A 1.38 in35.052 mm |
| J1138 | N/A 19 | N/A 5.25 in133.35 mm | N/A 0.75 in19.05 mm |
| J1081 | N/A 19 | N/A 5.375 in136.525 mm | N/A 0.75 in19.05 mm |
| J1140 | N/A 19 | N/A 5.75 in146.05 mm | N/A 0.75 in19.05 mm |
| J1141 | N/A 19 | N/A 6 in152.4 mm | N/A 0.75 in19.05 mm |
| J1842 | N/A 19 | N/A 6.081 in154.457 mm | N/A 0.75 in19.05 mm |
| J1825 | N/A 19 | N/A 6.206 in157.632 mm | N/A 0.812 in20.625 mm |