COMPANY HEADER
Print Back
Wear Sleeves
Seal_SLEEVES
Unit of Measure
1 2 3 

Part Number

Seal Type

Shaft Size

Overall Width

J1124 N/A 19 N/A 3.375 in85.725 mm N/A 0.625 in15.875 mm
J1125 N/A 19 N/A 3.5 in88.9 mm N/A 0.625 in15.875 mm
JV1469 N/A 10
N/A 3.562 in90.475 mm N/A 0.718 in18.237 mm
J1126 N/A 19 N/A 3.625 in92.075 mm N/A 0.625 in15.875 mm
JV1166 N/A 1 N/A 3.686 in93.624 mm N/A 0.625 in15.875 mm
J1127 N/A 19 N/A 3.75 in95.25 mm N/A 0.625 in15.875 mm
J1128 N/A 19 N/A 3.875 in98.425 mm N/A 0.625 in15.875 mm
J1129 N/A 19 N/A 4 in101.6 mm N/A 0.625 in15.875 mm
J1130 N/A 19 N/A 4.125 in104.775 mm N/A 0.625 in15.875 mm
J1131 N/A 19 N/A 4.25 in107.95 mm N/A 0.75 in19.05 mm
J1132 N/A 19 N/A 4.375 in111.125 mm N/A 0.75 in19.05 mm
J1133 N/A 19 N/A 4.5 in114.3 mm N/A 0.75 in19.05 mm
J1134 N/A 19 N/A 4.625 in117.475 mm N/A 0.75 in19.05 mm
JF2282 N/A 19 N/A 4.687 in119.05 mm N/A 1.24 in31.496 mm
JV753 N/A N/A 4.764 in121.006 mm N/A 0.875 in22.225 mm
JV701 N/A N/A 4.812 in122.225 mm N/A 0.875 in22.225 mm
J1136 N/A 19 N/A 4.875 in123.825 mm N/A 0.75 in19.05 mm
J1606 N/A 19 N/A 4.875 in123.825 mm N/A 0.715 in18.161 mm
JF2280 N/A 19 N/A 5.187 in131.75 mm N/A 1.38 in35.052 mm
J1138 N/A 19 N/A 5.25 in133.35 mm N/A 0.75 in19.05 mm
J1081 N/A 19 N/A 5.375 in136.525 mm N/A 0.75 in19.05 mm
J1140 N/A 19 N/A 5.75 in146.05 mm N/A 0.75 in19.05 mm
J1141 N/A 19 N/A 6 in152.4 mm N/A 0.75 in19.05 mm
J1842 N/A 19 N/A 6.081 in154.457 mm N/A 0.75 in19.05 mm
J1825 N/A 19 N/A 6.206 in157.632 mm N/A 0.812 in20.625 mm
Unit of Measure
1 2 3