Part Number |
Seal Type |
Shaft Size |
Overall Width |
|---|---|---|---|
| J1124 | N/A 19 | N/A 3.375 in | N/A 0.625 in |
| J1125 | N/A 19 | N/A 3.5 in | N/A 0.625 in |
| JV1469 |
N/A
10 |
N/A 3.562 in | N/A 0.718 in |
| J1126 | N/A 19 | N/A 3.625 in | N/A 0.625 in |
| JV1166 | N/A 1 | N/A 3.686 in | N/A 0.625 in |
| J1127 | N/A 19 | N/A 3.75 in | N/A 0.625 in |
| J1128 | N/A 19 | N/A 3.875 in | N/A 0.625 in |
| J1129 | N/A 19 | N/A 4 in | N/A 0.625 in |
| J1130 | N/A 19 | N/A 4.125 in | N/A 0.625 in |
| J1131 | N/A 19 | N/A 4.25 in | N/A 0.75 in |
| J1132 | N/A 19 | N/A 4.375 in | N/A 0.75 in |
| J1133 | N/A 19 | N/A 4.5 in | N/A 0.75 in |
| J1134 | N/A 19 | N/A 4.625 in | N/A 0.75 in |
| JF2282 | N/A 19 | N/A 4.687 in | N/A 1.24 in |
| JV753 | N/A | N/A 4.764 in | N/A 0.875 in |
| JV701 | N/A | N/A 4.812 in | N/A 0.875 in |
| J1136 | N/A 19 | N/A 4.875 in | N/A 0.75 in |
| J1606 | N/A 19 | N/A 4.875 in | N/A 0.715 in |
| JF2280 | N/A 19 | N/A 5.187 in | N/A 1.38 in |
| J1138 | N/A 19 | N/A 5.25 in | N/A 0.75 in |
| J1081 | N/A 19 | N/A 5.375 in | N/A 0.75 in |
| J1140 | N/A 19 | N/A 5.75 in | N/A 0.75 in |
| J1141 | N/A 19 | N/A 6 in | N/A 0.75 in |
| J1842 | N/A 19 | N/A 6.081 in | N/A 0.75 in |
| J1825 | N/A 19 | N/A 6.206 in | N/A 0.812 in |